1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wonder ball end mill three blades (CT3FH-R1-CVS)

CTT CARBIDE ENDMILLS

Wonder ball end mill three blades (CT3FH-R1-CVS)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A ball end mill that can be used for high-hardness materials as well as low-hardness materials

Part Number
CT3FH-R1-CVS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Length Under Neck ℓ2
(mm)
Rib Angle
(°)

฿ 1,596.80

CTT CARBIDE ENDMILLS 1 Piece(s) 31 Day(s) 126061215

Loading...

  1. 1

Basic Information

Type Bore work material High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 Number of flutes(sheet) 3
Coating For High Hardness (Silicone-Based) Machining Application Curved Surface / Side Surface / Carving / R-Groove