(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Selectable Strength 3-Pack Work Gloves【12 Pieces Per Package】

Selectable Strength 3-Pack Work Gloves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 16-M

  • Product Type
    Work gloves
  • Application
    For work
  • Gauge
    7
  • Size
    M
  • Size Details(cm)
    Total Length: Approximately 21.5 Width of Palm: 9.2
  • Weight(g)
    Approximately 650
  • Material
    Polyester, Cotton, Other
  • No. of threads(pc.)
    3
  • Features
    Work gloves whose size can be selected to fit the hand size. Strong 3-Ply Type
Part Number
16-M
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Size Details
(cm)
Weight
(g)

฿ 452.00

WORK GLOVES 1 Pack(s)

12 Pieces Per Package

10 Day(s) M Total Length: Approximately 21.5 Width of Palm: 9.2 Approximately 650

Basic Specifications

  • Product Type
    Work gloves
  • Application
    For work
  • Gauge
    7
  • Material
    Polyester, Cotton, Other
  • No. of threads(pc.)
    3
  • Features
    Work gloves whose size can be selected to fit the hand size. Strong 3-Ply Type

Product Description

Work gloves whose size can be selected to fit the hand size. Strong 3-Ply Type

Specifications of 16-M

  • Product Type
    Work gloves
  • Application
    For work
  • Gauge
    7
  • Size
    M
  • Size Details(cm)
    Total Length: Approximately 21.5 Width of Palm: 9.2
  • Weight(g)
    Approximately 650
  • Material
    Polyester, Cotton, Other
  • No. of threads(pc.)
    3
  • Features
    Work gloves whose size can be selected to fit the hand size. Strong 3-Ply Type
Part Number
16-M
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Size Details
(cm)
Weight
(g)

฿ 452.00

WORK GLOVES 1 Pack(s)

12 Pieces Per Package

10 Day(s) M Total Length: Approximately 21.5 Width of Palm: 9.2 Approximately 650

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1