1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Collet Body for WP-17, 26, 18

Collet Body for WP-17, 26, 18
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 407.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A replacement collet body for TIG torches by WELDCRAFT.

Part Number
10CB2M
10N28
10N30
10N31
10N32
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize
(mm)

฿ 999,999,999.00

WCR COLLET BODY 1 Piece(s) Quote 2

฿ 427.00

WCR COLLET BODY 1 Piece(s) 92 Day(s) 3.2

฿ 999,999,999.00

WCR COLLET BODY 1 Piece(s) Quote 1

฿ 407.00

WCR COLLET BODY 1 Piece(s) 12 Day(s) 1.6

฿ 407.00

WCR COLLET BODY 1 Piece(s) 12 Day(s) 2.4

Loading...

  1. 1

Basic Information

Product Model Welding Torch Parts Overall Length(mm) 46.8 Major Diameter φ(mm) 10.8
Applicable Torches CS200, CS300, CS410, WP-17, WP-26, WP-26P, WP-17F, WP-R17F, WP-26F, WP-R26F, WP-18, WP-18P, WP-18SP, Head 1726, 1726P