1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Welding Machine, Collet For Use With WP-17, 26, 18

Electric Welding Machine, Collet For Use With WP-17, 26, 18
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 269.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
Replacement collet for air-cooled torch used for welding work, etc.

Part Number
10N2M
10N22
10N23
10N24
10N24-AAA
10N25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetails Model Size
(mm)

฿ 999,999,999.00

WCR COLLET 1 Piece(s) Quote -2

฿ 999,999,999.00

WCR COLLET 1 Piece(s) Quote -1

฿ 362.00

WCR COLLET 1 Piece(s) 12 Day(s) -1.6

฿ 269.00

WCR COLLET 1 Piece(s) 12 Day(s) -2.4

฿ 999,999,999.00

WCR COLLET 1 Piece(s) Quote Quartered collet2.4

฿ 283.00

WCR COLLET 1 Piece(s) Quote -3.2

Loading...

  1. 1

Basic Information

Product Model Welding Torch Parts Overall Length(mm) 50 Major Diameter φ(mm) 6.3
Applicable Torches CS200, CS300, CS410, WP-17, WP-17F, WP-R17F, WP-26, WP-26P, WP-26F, WP-R26F, WP-18, WP-18P, WP-18SP, WP-18SC, Head 1726, 1726P