1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Welding Machine, Large Diameter Gas Lens For WP-17, 26, 18

Electric Welding Machine, Large Diameter Gas Lens For WP-17, 26, 18
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,995.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Shielding gas is rectified to provide high shielding effect that cannot be achieved by the standard collet body. It is especially ideal for welding materials requiring advanced gas shielding performance such as titanium and special alloys as well as for improving finishing in ordinary welding.

Part Number
45V63
45V64
45V116
995795
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize
(mm)

฿ 999,999,999.00

WCR GAS LENS 1 Piece(s) Quote 4

฿ 4,995.00

WCR GAS LENS 1 Piece(s) 15 Day(s) 2.4

฿ 999,999,999.00

WCR GAS LENS 1 Piece(s) Quote 1.6

฿ 999,999,999.00

WCR GAS LENS 1 Piece(s) Quote 3.2

Loading...

  1. 1

Basic Information

Product Model Welding Torch Parts Overall Length(mm) 50.5 Major Diameter φ(mm) 25.1
Applicable Torches CS-200, CS-300, CS-410, WP-17, WP-26, WP-26P, WP-17F, WP-R17F, WP-26F, WP-R26F, WP-18, WP-18P, WP-18SP, 1726, 1726P (Head)