(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is the highest quality tungsten selected from various field test results done by Weldcraft, which boasts a track record of more than 40 years as a manufacturer specializing in TIG welding torches.
Part Number |
---|
WP018X7 |
WP116X7 |
WP332X7 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Electrode Diameter (mm) |
---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | WCR TUNGSTEN ELECTRODE | 1 Pack(s) | 10 Pieces Per Package | Quote | 3.2 | ||
฿ 999,999,999.00 | WCR TUNGSTEN ELECTRODE | 1 Pack(s) | 10 Pieces Per Package | Quote | 1.6 | ||
฿ 999,999,999.00 | WCR TUNGSTEN ELECTRODE | 1 Pack(s) | 10 Pieces Per Package | Quote | 2.4 |
Loading...
Product Model | Welding Torch Parts | Length(mm) | 175 | Quantity(pieces/box) | 10 |
---|---|---|---|---|---|
Features | Pure tungsten. Ideal for AC welding with thyristor welding machine. | Current | AC Thyristor | Applicable Parent Material | Aluminum, Magnesium |
Ratio | 99.5% Tungsten, 0.5% Other | Standard (ISO 6848:2004) | WP |
How can we improve?
How can we improve?