1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Welding Machine, WELDCRAFT Tungsten, 2% Cerium【10 Pieces Per Package】

Electric Welding Machine, WELDCRAFT Tungsten, 2% Cerium
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,910.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is the highest quality tungsten selected from various field test results done by Weldcraft, which boasts a track record of more than 40 years as a manufacturer specializing in TIG welding torches.

Part Number
WC018X6
WC040X7
WC116X6
WC332X6
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipElectrode Diameter
(mm)
Length
(mm)

฿ 999,999,999.00

WCR TUNGSTEN ELECTRODE 1 Pack(s)

10 Pieces Per Package

Quote 3.2150

฿ 1,910.00

WCR TUNGSTEN ELECTRODE 1 Pack(s)

10 Pieces Per Package

12 Day(s) 1175

฿ 1,947.00

WCR TUNGSTEN ELECTRODE 1 Pack(s)

10 Pieces Per Package

11 Day(s) 1.6150

฿ 4,154.00

WCR TUNGSTEN ELECTRODE 1 Pack(s)

10 Pieces Per Package

11 Day(s) 2.4150

Loading...

  1. 1

Basic Information

Product Model Welding Torch Parts Quantity(pieces/box) 10 Features 2.0% ceriated. Ideal for DC welding. Can be used for AC welding. Excellent arc start property at low electrical current. Electrode consumption is less compared to the thoriated tungsten. (As an alternative to the thoriated tungsten)
Current DC, AC Inverter Applicable Parent Material Carbon Steel, Stainless Steel, Nickel Alloy, Titanium, Copper, (Aluminum, Magnesium) Ratio 97.3% Tungsten, 1.80 - 2.20% Cerium, 0.5% Other
Oxide Tungsten Electrodes Standard (ISO 6848:2004) WCe20