1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Welding Machine, TIG Torch Air Cooled Type 200A Angled Type (WP-26-12R)

WCR TORCH SET

Electric Welding Machine, TIG Torch Air Cooled Type 200A Angled Type (WP-26-12R)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The body of the torch is designed for continuous, harsh and heavy work up to 200 Amp and has a solid copper structure.
· Three sizes of gas lens (standard gas lens, large-aperture gas lens, stubby gas lens) can be installed.

Part Number
WP-26-12R SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCable Length
(m)

฿ 26,525.00

฿ 21,220.00

WCR TORCH SET 1 Piece(s) 18 Day(s) 3.8

Loading...

  1. 1

Basic Information

Product Model Welding Torch Parts Electrode Diameter(mm) 0.5–4.0 Welding Current (DC)(Amp) 200
Welding Current (AC)(Amp) 150 Rated Usage Ratio(%) 60 Width(mm) 40
Length(mm) 205 Weight(g) 140 (Main torch unit only) Guide For Manual (Hand)
Cooling Method Air-Cooling Remark Three sizes of gas lens (standard gas lens, large-aperture gas lens, stubby gas lens) can be installed. Set Content Torch set, cable
Torch Type Fixation (70°)

Please check the type/dimensions/specifications of the part WP-26-12R in the Electric Welding Machine, TIG Torch Air Cooled Type 200A Angled Type series.

Products with similar specification

Part Number
WP-26-25R
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCable Length
(m)

฿ 34,433.00

1 Piece(s) 18 Day(s) 7.6