1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Short Powerful Carbide Reamer (0.1 mm Jump) CPRS (CPRS030)

REAMER

Short Powerful Carbide Reamer (0.1 mm Jump) CPRS (CPRS030)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A solid type. The roughing tip ensures uniform removal and stable specification dimensions. Torsional angle 35°

Part Number
CPRS030
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter
(mm)
Groove Length
(mm)
Number of flutes NT Blade tip length
(mm)
Overall Length L
(mm)
Handle Diameter D
(mm)

฿ 924.00

REAMER 1 Piece(s) 46 Day(s) 32234603

Loading...

  1. 1

Basic Information

Shank Type End Mill Shank work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Alloy Steel Coating Y/N NA
Groove Shape Helical Base Blade Y/N NA Tool Material Type Carbide

Please check the type/dimensions/specifications of the part CPRS030 in the Short Powerful Carbide Reamer (0.1 mm Jump) CPRS series.

Products with similar specification

Part Number
CPRS031
CPRS032
CPRS033
CPRS034
CPRS035
CPRS036
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTool Diameter
(mm)
Groove Length
(mm)
Number of flutes NT Blade tip length
(mm)
Overall Length L
(mm)
Handle Diameter D
(mm)

฿ 1,120.00

1 Piece(s) 46 Day(s) 3.12235603.5

฿ 1,120.00

1 Piece(s) 46 Day(s) 3.22235603.5

฿ 1,120.00

1 Piece(s) 46 Day(s) 3.32235603.5

฿ 1,120.00

1 Piece(s) 46 Day(s) 3.42235603.5

฿ 1,120.00

1 Piece(s) 46 Day(s) 3.52235603.5

฿ 1,120.00

1 Piece(s) 46 Day(s) 3.62235604