(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multipurpose Outdoor Toolbox Airtight Buckle Stocker

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,761.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KB-540-B
KB-780-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Outer Dimensions (Width X Depth X Height)
(mm)
Internal Dimensions: (Width x Depth x Height)
(mm)
Trusco Code Capacity
(L)
Mass
(kg)
Amount Of Content

฿ 1,761.00

MEDIUM-DUTY CABINETS 1 Piece(s) 1 Day(s) 501 to 700 548×470×498 450×370×370 325-6405 74 2.46 1 pc.

฿ 2,512.00

MEDIUM-DUTY CABINETS 1 Piece(s) 1 Day(s) 701 to 900 788×470×498 690×370×370 325-6421 100 4.70 1 pc.

Basic Specifications

Product Description

[Features]· Packing (EVA) at the lid enhances sealing effect and provide protection against rainwater and dust as well as preventing unpleasant odors from coming out.· Adopts a large type buckle made of stainless steel excellent in durability.· The large type buckle can be fitted with a commercially available buckle padlock.· The top surface is flat which enables stacking with stability.[Specifications]· Color: Dark Blue[Materials]· Main Body/Lid: Polypropylene (PP)· Buckle: Stainless Steel· Packing: EVA Resin

Part Number
KB-540-B
KB-780-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Outer Dimensions (Width X Depth X Height)
(mm)
Internal Dimensions: (Width x Depth x Height)
(mm)
Trusco Code Capacity
(L)
Mass
(kg)
Amount Of Content

฿ 1,761.00

MEDIUM-DUTY CABINETS 1 Piece(s) 1 Day(s) 501 to 700 548×470×498 450×370×370 325-6405 74 2.46 1 pc.

฿ 2,512.00

MEDIUM-DUTY CABINETS 1 Piece(s) 1 Day(s) 701 to 900 788×470×498 690×370×370 325-6421 100 4.70 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Packing material(EVA) is put in the lid, and it is a stocker that enhances the sealing effect.
●Adopted a large type buckle made of stainless steel excellent in durability.
●A large buckle can be fitted with a commercially available buckle padlock typ

Specification

●Color:Dark Blue

Materials

●Main Body/Lid: Polypropylene(PP)
●Buckle: Stainless Steel
●Packing: EVA Resin