- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
IRIS Carrying Hose Reel 50 m Gray
Specifications of 50M
-
- Product Type
- High pressure washing machine
-
- Function
- Cold Water
-
- Specifications
- Hand-operated type
-
- Applicable Hose Length(m)
- 50
-
- Compatible Hose Inner Diameter×Outer Diameter(mm)
- 15×18
-
- External Dimensions(mm)
- 530×410×730
-
- Operating Pressure(Mpa)
- 0.3
-
- Side hose(m)
- 3
-
- Trusco Code
- 322-8657
-
- Weight(kg)
- 12.5
-
- Frame, Drum Material
- Polypropylene (PP)
-
- Hose material
- Polyvinyl chloride coated steel pipe
-
- Features 1
- 6 switchable water flow patterns. Easily movable no matter the location.
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 8,179.00
|
SWEEPERS(MANUAL HANDING TYPE)
|
1 Piece(s)
|
|
1 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- High pressure washing machine
-
- Function
- Cold Water
-
- Specifications
- Hand-operated type
-
- Applicable Hose Length(m)
- 50
-
- Compatible Hose Inner Diameter×Outer Diameter(mm)
- 15×18
-
- External Dimensions(mm)
- 530×410×730
-
- Operating Pressure(Mpa)
- 0.3
-
- Side hose(m)
- 3
-
- Trusco Code
- 322-8657
-
- Weight(kg)
- 12.5
-
- Frame, Drum Material
- Polypropylene (PP)
-
- Hose material
- Polyvinyl chloride coated steel pipe
-
- Features 1
- 6 switchable water flow patterns. Easily movable no matter the location.
-
- Amount Of Content
- 1 unit
Product Description
Hose reel with casters for easy portability.
[Features]
·Since it comes with casters, you can move the whole body to where you want to sprinkle water.
·It is possible to switch between 6 patterns of water flow.
[Applications]
·For wide area watering.
Specifications of 50M
-
- Product Type
- High pressure washing machine
-
- Function
- Cold Water
-
- Specifications
- Hand-operated type
-
- Applicable Hose Length(m)
- 50
-
- Compatible Hose Inner Diameter×Outer Diameter(mm)
- 15×18
-
- External Dimensions(mm)
- 530×410×730
-
- Operating Pressure(Mpa)
- 0.3
-
- Side hose(m)
- 3
-
- Trusco Code
- 322-8657
-
- Weight(kg)
- 12.5
-
- Frame, Drum Material
- Polypropylene (PP)
-
- Hose material
- Polyvinyl chloride coated steel pipe
-
- Features 1
- 6 switchable water flow patterns. Easily movable no matter the location.
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 8,179.00
|
SWEEPERS(MANUAL HANDING TYPE)
|
1 Piece(s)
|
|
1 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Hose reel with casters that is convenient to carry.Specification
●Hose Length(m):50
●Compatible Hose(mm) Inner Diameter x Outer Diameter:15 x 18
●Faucet Side Hose Length: 1.5m(with one touch faucet attachment)
●Side Hose: 3mMaterials
●Frame/Drum: Polypropylene(PP), ABS Resin
●Hose: PVC Vinyl
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?