(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

IRIS Dansko - Yellow

IRIS Dansko - Yellow

You can add up to 6 items to the comparison list.

Loading...

Specifications of J-118804

  • Product Type
    Shovel
  • Blade tip type (only shovels)
    Shovel Type
  • Overall length (mm)
    1200 or More
  • Blade tip material
    Polypropylene
  • Handle material
    Steel
  • Length(mm)
    1440
  • Brade Width(mm)
    550
  • Trusco Code
    494-0741
  • Mass(g)
    3145
  • Material / Blade Tip
    Polypropylene (PP), Stainless Steel
  • Material / Handle
    Steel (Epoxy Powder-Coated)
  • Features 1
    Have you ever had the tip of a shovel cracking on you when used on solid ice or snow? Stainless steel was used for the tip of the shovel to enhance strength. Convenient 3-way type.
  • Features 2
    [As a dump] The capacity of approximately 15.4 liters makes it possible to carry a large amount of snow in one trip. [As a shovel] A person with more strength would hold the grip and the bar at the center with both hands to remove snow in an efficient manner. [As a pusher] The grip section can be placed against the abdominal area and pushed.
  • Features 3
    Can break apart hard snow with the blade on the tip. As the main body and blade are integrated using resin, it can break apart hard snow.
Part Number
J-118804
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,040.00

HOT AND CLEAN 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Type
    Shovel
  • Blade tip type (only shovels)
    Shovel Type
  • Overall length (mm)
    1200 or More
  • Blade tip material
    Polypropylene
  • Handle material
    Steel
  • Length(mm)
    1440
  • Brade Width(mm)
    550
  • Trusco Code
    494-0741
  • Mass(g)
    3145
  • Material / Blade Tip
    Polypropylene (PP), Stainless Steel
  • Material / Handle
    Steel (Epoxy Powder-Coated)
  • Features 1
    Have you ever had the tip of a shovel cracking on you when used on solid ice or snow? Stainless steel was used for the tip of the shovel to enhance strength. Convenient 3-way type.
  • Features 2
    [As a dump] The capacity of approximately 15.4 liters makes it possible to carry a large amount of snow in one trip. [As a shovel] A person with more strength would hold the grip and the bar at the center with both hands to remove snow in an efficient manner. [As a pusher] The grip section can be placed against the abdominal area and pushed.
  • Features 3
    Can break apart hard snow with the blade on the tip. As the main body and blade are integrated using resin, it can break apart hard snow.

Product Description

Small Dump, Large Shovel, Large Pusher

Specifications of J-118804

  • Product Type
    Shovel
  • Blade tip type (only shovels)
    Shovel Type
  • Overall length (mm)
    1200 or More
  • Blade tip material
    Polypropylene
  • Handle material
    Steel
  • Length(mm)
    1440
  • Brade Width(mm)
    550
  • Trusco Code
    494-0741
  • Mass(g)
    3145
  • Material / Blade Tip
    Polypropylene (PP), Stainless Steel
  • Material / Handle
    Steel (Epoxy Powder-Coated)
  • Features 1
    Have you ever had the tip of a shovel cracking on you when used on solid ice or snow? Stainless steel was used for the tip of the shovel to enhance strength. Convenient 3-way type.
  • Features 2
    [As a dump] The capacity of approximately 15.4 liters makes it possible to carry a large amount of snow in one trip. [As a shovel] A person with more strength would hold the grip and the bar at the center with both hands to remove snow in an efficient manner. [As a pusher] The grip section can be placed against the abdominal area and pushed.
  • Features 3
    Can break apart hard snow with the blade on the tip. As the main body and blade are integrated using resin, it can break apart hard snow.
Part Number
J-118804
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,040.00

HOT AND CLEAN 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1