Hakugen Stick-on Heat Pads Mini (10 pcs)

Brand :
KOWASHINYAKU

Caution

    Product Description

    [Features]
    ·It is a type of heat insulator that can be pasted with an adhesive.
    Product type: Cold weather products
    Type: Belly band
    Maximum temperature (°C): 60
    Average temperature (°C): 50
    Duration: 10 hours
    Body warmer size, horizontal × vertical (mm): 98 × 65
    Quantity: 1 bag (10 Pcs. Included)

    Features

    ●Type of warming fixture with adhesive.

    Specification

    ●Duration(hours):10
    ●Warmer Size W x L(mm):98 x 65
    ●Q'ty Per Bag(sheet):10
    ●SPQ(bag):48
    ●Type to Attach
    ●Max Temperature: 60°C 
    ●Average Temperature: 50°C
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat