(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Micrometer stand which enables you to hold measurement targets in your hand.
[Features]
· Stable, medium-weight stand with a low center of gravity.
· With non-slip rubber feet.
· Can be held at angles ranging from vertical position to 45°.
· Mounting size: Outside micrometer up to 100 mm.
[Applications]
· Holder for outside micrometers, etc.
Type | Micrometer Stand | Material | Cast Iron | Feature 1 | Can be held at angles ranging from vertical position to 45°. |
---|---|---|---|---|---|
Feature 2 | For outside micrometer: It is possible to hold up to 100 mm measurement range. | Use | Holder of outside micrometer |
How can we improve?
How can we improve?