1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

S Line Three-point Micrometer

S Line Three-point Micrometer
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 27,082.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For measuring hole diameters. It comes with a constant-pressure device.

 
Part Number
MC-2025IPSSALE
MC-2535IPSSALE
MC-3550IPSSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Measuring Length (Adjustment Range)
(mm)
Measuring Range
(mm)
Mass
(g)

฿ 27,082.00

฿ 18,060.99

NGS MICROMETER 1 Piece(s) 19 Day(s) 16 ~ 2520–25305

฿ 43,082.00

฿ 28,735.69

NGS MICROMETER 1 Piece(s) 14 Day(s) 26 ~ 5025–35325

฿ 43,698.00

฿ 29,146.57

NGS MICROMETER 1 Piece(s) 14 Day(s) 26 ~ 5035–50465

Loading...

  1. 1

Basic Information

Type Special Micrometer Display Method Analog Waterproof Function Not Included
With / Without Measurement Data Output Terminal Not Included Maximum Permissible Error(µm) 4 Minimum Reading(mm) 0.005
Material Measuring Probe: Carbide Tip Use For Measuring Hole Diameters. Remark Equipped with constant pressure device.