- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Specifications of 601-50
-
- Product Type
- Adhesive Tape
-
- Color
- Transparent
-
- Width(mm)
- 48
-
- Length(m)
- 50
-
- Thickness(mm)
- 0.05
-
- Color Detail
- Transparency
-
- Adhesive Strength
- 8.0N/25mm
-
- Retention Force
- 0.1mm/15min
-
- Ball Tack
- 19
-
- Features
- An excellent cost-performance packing tape. Ideal for sealing, packaging, and packing materials such as cardboard and plastic cases. The transparent substrate allows checking of the base sheet.
-
- Use
- For packing.
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 87.87
|
OPP(POLYPROPYLENE) TAPES
|
1 Piece(s)
|
|
5 Day(s)
|
1 Roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Transparent
-
- Width(mm)
- 48
-
- Length(m)
- 50
-
- Thickness(mm)
- 0.05
-
- Color Detail
- Transparency
-
- Adhesive Strength
- 8.0N/25mm
-
- Retention Force
- 0.1mm/15min
-
- Ball Tack
- 19
-
- Features
- An excellent cost-performance packing tape. Ideal for sealing, packaging, and packing materials such as cardboard and plastic cases. The transparent substrate allows checking of the base sheet.
-
- Use
- For packing.
-
- Amount Of Content
- 1 Roll
Product Description
A packaging tape with excellent cost performance. Suitable for sealing and packaging cardboard boxes, plastic boxes, etc. Uses a transparent backing, so it's possible to check the surface as you use it.
Specifications of 601-50
-
- Product Type
- Adhesive Tape
-
- Color
- Transparent
-
- Width(mm)
- 48
-
- Length(m)
- 50
-
- Thickness(mm)
- 0.05
-
- Color Detail
- Transparency
-
- Adhesive Strength
- 8.0N/25mm
-
- Retention Force
- 0.1mm/15min
-
- Ball Tack
- 19
-
- Features
- An excellent cost-performance packing tape. Ideal for sealing, packaging, and packing materials such as cardboard and plastic cases. The transparent substrate allows checking of the base sheet.
-
- Use
- For packing.
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 87.87
|
OPP(POLYPROPYLENE) TAPES
|
1 Piece(s)
|
|
5 Day(s)
|
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?