- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
No.7221 For Re-Peeling, Double-Sided Tape
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width (mm) |
Amount Of Content |
|
฿ 276.40
|
DOUBLE-COATED TAPES FOR INDUS
|
1 Piece(s)
|
|
3 Day(s)
|
10 |
1 Roll |
|
฿ 695.23
|
DOUBLE-COATED TAPES FOR INDUS
|
1 Piece(s)
|
|
3 Day(s)
|
25 |
1 Roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Transparent
-
- Length(m)
- 50
-
- Thickness(mm)
- 0.15
-
- Shear Bond Strength
- 392.3N/400㎟
-
- Adhesive Strength
- 12.75N/25mm
-
- Use
- For lamination and fixation of recycled materials and materials requiring lamination and repeated detachment of various material
-
- Specifications
- After being adhered for long periods of time it can be easily peeled away from various adherents.
-
- Substrate Material
- Non‐Woven Fabric
-
- Pressure Sensitive Adhesive Material
- Acrylic
-
- Amount Of Content
- 1 Roll
Product Description
Double-sided tape that has excellent repeelability from all sorts of adherends.
[Features]
· Uses an acrylic-based adhesive that has excellent repeelability on both sides.
· Ideal for securing recycled materials from home appliances, OA equipment, communication devices, etc.
· Double-sided tape for repeeling that was designed with an emphasis on repeelability.
· Excellent repeelability (glue can be removed cleanly) from all sorts of adherends after being adhered for a long period of time.
· Exhibits excellent initial tack and adhesive strength on all sorts of adherends.
· Special non-woven fabric provides good size stability and excellent punching processing.
[Applications]
· For adhering and securing recycled materials and various other sorts of materials, and materials that require repeeling.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width (mm) |
Amount Of Content |
|
฿ 276.40
|
DOUBLE-COATED TAPES FOR INDUS
|
1 Piece(s)
|
|
3 Day(s)
|
10 |
1 Roll |
|
฿ 695.23
|
DOUBLE-COATED TAPES FOR INDUS
|
1 Piece(s)
|
|
3 Day(s)
|
25 |
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?