- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
PP Band for Binding by Hand 15 mm X 100 m
Specifications of HR-901
-
- Product Model
- Hand Tightening Use
-
- Width(mm)
- 15
-
- Length(m)
- 100
-
- Material
- Polypropylene
-
- Mass(g)
- 400
-
- Features
- Band for hand-fastening. For fastening of packages etc.
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 399.05
|
PP BANDS FOR MANUAL BINDING
|
1 Piece(s)
|
|
15 Day(s)
|
1 Roll |
Basic Specifications
-
- Product Model
- Hand Tightening Use
-
- Width(mm)
- 15
-
- Length(m)
- 100
-
- Material
- Polypropylene
-
- Mass(g)
- 400
-
- Features
- Band for hand-fastening. For fastening of packages etc.
-
- Amount Of Content
- 1 Roll
Product Description
[Features]
· Hand-tightening band.
· For binding together packages, etc.
Specifications of HR-901
-
- Product Model
- Hand Tightening Use
-
- Width(mm)
- 15
-
- Length(m)
- 100
-
- Material
- Polypropylene
-
- Mass(g)
- 400
-
- Features
- Band for hand-fastening. For fastening of packages etc.
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 399.05
|
PP BANDS FOR MANUAL BINDING
|
1 Piece(s)
|
|
15 Day(s)
|
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?