(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Oriens PAT Tape No.830S

Oriens PAT Tape No.830S

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 380.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
N830S-38-50-CL-PACK
N830S-50-50-BR-PACK
N830S-75-50-BR-PACK
P60SB03
P60ST03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Width
(mm)
Color Detail Adhesive Strength Tensile Strength Spread out Features Use Specifications Amount Of Content

฿ 9,946.55

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) Transparent 38 Transparency 2.4N/10mm(245g/10mm) 25N/10mm(2.55kg/10mm) 1.6N/10mm(163g/10mm) - - Medium/Light Packing, Hand-cuttable, Writable, Stackable, Waterproof, Low Temperature 1 Box (60 Rolls)

฿ 10,869.21

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) Brown Color 50 Brown 2.4N/10mm(245g/10mm) 25N/10mm(2.55kg/10mm) 1.6N/10mm(163g/10mm) - - Medium/Light Packing, Hand-cuttable, Writable, Stackable, Waterproof, Low Temperature 1 Box (50 Rolls)

฿ 9,821.72

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) Brown Color 75 Brown 2.4N/10mm(245g/10mm) 25N/10mm(2.55kg/10mm) 1.6N/10mm(163g/10mm) - - Medium/Light Packing, Hand-cuttable, Writable, Stackable, Waterproof, Low Temperature 1 Box (30 Rolls)

฿ 380.00

CLOTH TAPES 1 Piece(s) - 1 Day(s) Brown Color 50 Brown 2.40N/10mm 25.0N/10mm 1.60N/10mm Allows smooth packaging without the use of a cutter. As the tape unwinds lightly and can be cut easily, the work efficiency can be significantly improved. It is a high-quality Orien Tape with a special film as the base that maintains stable adhesive strength. Medium/light packing. Sealing of cardboard boxes, plastic cases, etc. External wrapping of electrics, fibers, electric parts, etc. Light packing of small packages for export. When packing multiple products in small batches. - 1 Roll

฿ 403.00

CLOTH TAPES 1 Piece(s) - 1 Day(s) Transparent 50 Transparency 2.40N/10mm 25.0N/10mm 1.60N/10mm Allows smooth packaging without the use of a cutter. As the tape unwinds lightly and can be cut easily, the work efficiency can be significantly improved. It is a high-quality Orien Tape with a special film as the base that maintains stable adhesive strength. Medium/light packing. Sealing of cardboard boxes, plastic cases, etc. External wrapping of electrics, fibers, electric parts, etc. Light packing of small packages for export. When packing multiple products in small batches. - 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Length(m)
    50
  • Thickness(mm)
    0.096
  • Tack
    Ball No.16
  • Retention Force(mm)
    0.2
  • Base Material Thickness(mm)
    0.068
  • Elongation
    650%

Product Description

An OPP tape that doesn't need a cutter, for effortless packaging.
[Features]
· Easy to unroll and cut by hand, which greatly improves productivity.
· A high-quality Orien tape with a special film base and a stable adhesive.
[Applications]
· Sealing cardboard boxes, plastic boxes, etc. Can be used for exterior coating of electrical, fiber, electrical component items.
· Useful for packaging lots of small items individually, such as when importing/exporting small goods.

Part Number
N830S-38-50-CL-PACK
N830S-50-50-BR-PACK
N830S-75-50-BR-PACK
P60SB03
P60ST03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Width
(mm)
Color Detail Adhesive Strength Tensile Strength Spread out Features Use Specifications Amount Of Content

฿ 9,946.55

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) Transparent 38 Transparency 2.4N/10mm(245g/10mm) 25N/10mm(2.55kg/10mm) 1.6N/10mm(163g/10mm) - - Medium/Light Packing, Hand-cuttable, Writable, Stackable, Waterproof, Low Temperature 1 Box (60 Rolls)

฿ 10,869.21

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) Brown Color 50 Brown 2.4N/10mm(245g/10mm) 25N/10mm(2.55kg/10mm) 1.6N/10mm(163g/10mm) - - Medium/Light Packing, Hand-cuttable, Writable, Stackable, Waterproof, Low Temperature 1 Box (50 Rolls)

฿ 9,821.72

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) Brown Color 75 Brown 2.4N/10mm(245g/10mm) 25N/10mm(2.55kg/10mm) 1.6N/10mm(163g/10mm) - - Medium/Light Packing, Hand-cuttable, Writable, Stackable, Waterproof, Low Temperature 1 Box (30 Rolls)

฿ 380.00

CLOTH TAPES 1 Piece(s) - 1 Day(s) Brown Color 50 Brown 2.40N/10mm 25.0N/10mm 1.60N/10mm Allows smooth packaging without the use of a cutter. As the tape unwinds lightly and can be cut easily, the work efficiency can be significantly improved. It is a high-quality Orien Tape with a special film as the base that maintains stable adhesive strength. Medium/light packing. Sealing of cardboard boxes, plastic cases, etc. External wrapping of electrics, fibers, electric parts, etc. Light packing of small packages for export. When packing multiple products in small batches. - 1 Roll

฿ 403.00

CLOTH TAPES 1 Piece(s) - 1 Day(s) Transparent 50 Transparency 2.40N/10mm 25.0N/10mm 1.60N/10mm Allows smooth packaging without the use of a cutter. As the tape unwinds lightly and can be cut easily, the work efficiency can be significantly improved. It is a high-quality Orien Tape with a special film as the base that maintains stable adhesive strength. Medium/light packing. Sealing of cardboard boxes, plastic cases, etc. External wrapping of electrics, fibers, electric parts, etc. Light packing of small packages for export. When packing multiple products in small batches. - 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1