(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

White Craft Paper Backed Tape No.500W

White Craft Paper Backed Tape No.500W

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,939.89 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
N500W-38-50-W-PACK
N500W-38-500-W-PACK
N500W-45-50-W-PACK
N500W-50-50-W-PACK
N500W-50-500-W-PACK
N500W-60-50-W-PACK
N500W-75-50-W-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Length
(m)
Amount Of Content

฿ 5,000.36

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) 38 50 1 Box (60 Rolls)

฿ 5,000.36

ADHESIVE CLOTH TAPES 1 Pack(s)

6 Pieces Per Package

6 Day(s) 38 500 1 Box (6 Rolls)

฿ 4,939.89

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) 45 50 1 Box (50 Rolls)

฿ 5,444.82

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) 50 50 1 Box (50 Rolls)

฿ 5,444.82

ADHESIVE CLOTH TAPES 1 Pack(s)

5 Pieces Per Package

6 Day(s) 50 500 1 Box (5 Rolls)

฿ 5,242.85

ADHESIVE CLOTH TAPES 1 Pack(s)

40 Pieces Per Package

6 Day(s) 60 50 1 Box (40 Rolls)

฿ 4,939.89

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) 75 50 1 Box (30 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Thickness(mm)
    0.14
  • Color Detail
    White
  • Adhesive Strength
    3.3N/10mm(337g/10mm)
  • Tensile Strength
    60N/10mm(6.12kg/10mm)
  • Tack
    Ball No.12
  • Spread out
    0.6N/10mm(61.2g/10mm)
  • Retention Force(mm)
    0
  • Specifications
    Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation
  • Base Material Thickness(mm)
    0.11
  • Elongation
    8%

Product Description

A beautifully designed white tape that offers the same quality as other craft paper-backed tapes. Use for packaging that needs to be visually appealing, such as food or makeup.

Part Number
N500W-38-50-W-PACK
N500W-38-500-W-PACK
N500W-45-50-W-PACK
N500W-50-50-W-PACK
N500W-50-500-W-PACK
N500W-60-50-W-PACK
N500W-75-50-W-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Length
(m)
Amount Of Content

฿ 5,000.36

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) 38 50 1 Box (60 Rolls)

฿ 5,000.36

ADHESIVE CLOTH TAPES 1 Pack(s)

6 Pieces Per Package

6 Day(s) 38 500 1 Box (6 Rolls)

฿ 4,939.89

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) 45 50 1 Box (50 Rolls)

฿ 5,444.82

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) 50 50 1 Box (50 Rolls)

฿ 5,444.82

ADHESIVE CLOTH TAPES 1 Pack(s)

5 Pieces Per Package

6 Day(s) 50 500 1 Box (5 Rolls)

฿ 5,242.85

ADHESIVE CLOTH TAPES 1 Pack(s)

40 Pieces Per Package

6 Day(s) 60 50 1 Box (40 Rolls)

฿ 4,939.89

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

6 Day(s) 75 50 1 Box (30 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1