(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
P40EB03 |
P40EB04 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Width (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 13,417.00 ฿ 10,733.60 |
OPP(POLYPROPYLENE) TAPES | 1 Pack(s) |
50 Pieces Per Package |
16 Day(s) | 10 | 50 | 1 Box (50 Rolls) | ||
฿ 1,375.00 |
OPP(POLYPROPYLENE) TAPES | 1 Pack(s) |
4 Pieces Per Package |
17 Day(s) | - | 60 | 1 Box (4 Rolls) |
An OPP tape with high cost performance.
[Features]
· Strong, highly adhesive, and suitable for use in a wide range of applications.
· Costs are cut to a third of the cost of cloth tape.
· An environmentally friendly product that uses no organic solvents in its construction.
[Applications]
· Packaging of cardboard boxes in automatic sealing machines.
· Packaging for import/export
Part Number |
---|
P40EB03 |
P40EB04 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Width (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 13,417.00 ฿ 10,733.60 |
OPP(POLYPROPYLENE) TAPES | 1 Pack(s) |
50 Pieces Per Package |
16 Day(s) | 10 | 50 | 1 Box (50 Rolls) | ||
฿ 1,375.00 |
OPP(POLYPROPYLENE) TAPES | 1 Pack(s) |
4 Pieces Per Package |
17 Day(s) | - | 60 | 1 Box (4 Rolls) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?