- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of 365-W
-
- Product Type
- Adhesive Tape
-
- Color
- White Color
-
- Width(mm)
- 50
-
- Length(m)
- 50
-
- Thickness(mm)
- 0.165
-
- Adhesive Strength
- 7.19 N/width 25 mm
-
- Tensile Strength
- 124.0N/25mm
-
- Features
- Desalination marking line tape using eco-friendly Olefin-based form
-
- Use
- Display of zones and display of passages (for straight lines) at indoor facilities such as manufacturing plants, stores and schools.
-
- Specifications
- Features superior durability. Film/pigment does not contain chlorine.
-
- Substrate Material
- Polyolefin film
-
- Pressure Sensitive Adhesive Material
- Rubber-Based
-
- Stretch(%)
- 720
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,108.67
|
LINE TAPES
|
1 Piece(s)
|
|
3 Day(s)
|
1 Roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- White Color
-
- Width(mm)
- 50
-
- Length(m)
- 50
-
- Thickness(mm)
- 0.165
-
- Adhesive Strength
- 7.19 N/width 25 mm
-
- Tensile Strength
- 124.0N/25mm
-
- Features
- Desalination marking line tape using eco-friendly Olefin-based form
-
- Use
- Display of zones and display of passages (for straight lines) at indoor facilities such as manufacturing plants, stores and schools.
-
- Specifications
- Features superior durability. Film/pigment does not contain chlorine.
-
- Substrate Material
- Polyolefin film
-
- Pressure Sensitive Adhesive Material
- Rubber-Based
-
- Stretch(%)
- 720
-
- Amount Of Content
- 1 Roll
Product Description
This non-PVC indicator line tape uses an environmentally-friendly olefin film.
[Features]
· Provides excellent durability.
· The film and pigment do not contain chlorine.
· Adhesive is unlikely to leave a residue when peeled off.
· A variety of vivid colors is available.
· Since a separator (sticker paper) is not included, application is easy and no excess garbage is produced.
[Applications]
· Can be used to indicate partitioning or for passageway markings in indoor facilities such as factories, shops and schools. For straight lines.
· For use in clean room markings, etc.
Specifications of 365-W
-
- Product Type
- Adhesive Tape
-
- Color
- White Color
-
- Width(mm)
- 50
-
- Length(m)
- 50
-
- Thickness(mm)
- 0.165
-
- Adhesive Strength
- 7.19 N/width 25 mm
-
- Tensile Strength
- 124.0N/25mm
-
- Features
- Desalination marking line tape using eco-friendly Olefin-based form
-
- Use
- Display of zones and display of passages (for straight lines) at indoor facilities such as manufacturing plants, stores and schools.
-
- Specifications
- Features superior durability. Film/pigment does not contain chlorine.
-
- Substrate Material
- Polyolefin film
-
- Pressure Sensitive Adhesive Material
- Rubber-Based
-
- Stretch(%)
- 720
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,108.67
|
LINE TAPES
|
1 Piece(s)
|
|
3 Day(s)
|
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Frequently Asked Questions (FAQ)
-
Question:
How is this product different from 340?
-
Answer:
This PVC-free type is environmentally friendly.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?