(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Glass cloth adhesive tape No.540S

Glass cloth adhesive tape No.540S

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 762.58 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
540S-10-30
540S-25-30
540S-50-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Width
(mm)
Amount Of Content

฿ 762.58

HEAT-RESISTANT TAPES 1 Piece(s) 3 Day(s) - 10 1 Roll

฿ 1,428.39

HEAT-RESISTANT TAPES 1 Piece(s) Same day 10 25 1 Roll

฿ 2,856.77

HEAT-RESISTANT TAPES 1 Piece(s) 3 Day(s) - 50 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Length(m)
    30
  • Thickness(mm)
    0.18
  • Adhesive Strength
    8.58 N/width 25 mm
  • Tensile Strength
    612.9 N/width 25 mm
  • Features
    Flexible with excellent heat resistance, insulation, and strength, making it ideal for heat-resistant insulation for various adherends.
  • Use
    Insulation and protection for any areas where heat is applied or parts with edges. Insulation and protection for parts, insulation and protection around automobile engines and protection for impregnating varnish.
  • Specifications
    This has excellent mechanical strength. This is a UL standard certified product (File No. E56086). Flame Retardance UL510 Flame retardant, UL temperature rating 200°C
  • Substrate Material
    Glass Cloth 0.13 mm
  • Pressure Sensitive Adhesive Material
    Silicone-base
  • Stretch(%)
    5
  • Breakdown Voltage(kV)
    3
  • Amount Of Content
    1 Roll

Product Description

A tape with a heat-resistant silicone adhesive applied to a glass filament base.
[Features]
・ Since it is flexible and has excellent heat-resistance, insulation and strength, it is ideal for heat resistant insulation, etc., of various adherends.
・ It has excellent heat-resistance and insulation.
・ It has excellent mechanical strength.
·UL standard certified (File No. E56086). Flame retardancy UL510 Flame retardant, UL temperature rating 200°C
[Applications]
・ Insulation and protection of parts, components, etc., subject to heat
・ Insulation and protection of edges of parts, components, etc.
・ Insulation and protection around the automobile engine
・ Protection when impregnating varnish

Part Number
540S-10-30
540S-25-30
540S-50-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Width
(mm)
Amount Of Content

฿ 762.58

HEAT-RESISTANT TAPES 1 Piece(s) 3 Day(s) - 10 1 Roll

฿ 1,428.39

HEAT-RESISTANT TAPES 1 Piece(s) Same day 10 25 1 Roll

฿ 2,856.77

HEAT-RESISTANT TAPES 1 Piece(s) 3 Day(s) - 50 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Frequently Asked Questions (FAQ)

Question: What is the maximum heat resistance?
Answer: It can be up to 200°C depending on the usage conditions.