(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

P-cut tape β No.4102

P-cut tape β No.4102

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 4102-50

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.13
  • Adhesive Strength
    9.40 N/width 25 mm
  • Tensile Strength
    140.0 N/width 25 mm
  • Features
    Transparent, enabling printing or recognizing text on the base. Oil based marker pens can be used to write on the back of the tape. Almost no residue remains on hard adherents other than paper, such as resin or metal. There are hand cutting properties in the direction of flow (both horizontally and vertically).
  • Use
    For packaging, various temporary fixation, binding, repair, etc.
  • Substrate Material
    Polyethylene cloth
  • Pressure Sensitive Adhesive Material
    Acrylic
  • Stretch(%)
    22
  • Amount Of Content
    1 Roll
Part Number
4102-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 256.26

CLOTH TAPES 1 Piece(s) 3 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.13
  • Adhesive Strength
    9.40 N/width 25 mm
  • Tensile Strength
    140.0 N/width 25 mm
  • Features
    Transparent, enabling printing or recognizing text on the base. Oil based marker pens can be used to write on the back of the tape. Almost no residue remains on hard adherents other than paper, such as resin or metal. There are hand cutting properties in the direction of flow (both horizontally and vertically).
  • Use
    For packaging, various temporary fixation, binding, repair, etc.
  • Substrate Material
    Polyethylene cloth
  • Pressure Sensitive Adhesive Material
    Acrylic
  • Stretch(%)
    22
  • Amount Of Content
    1 Roll

Product Description

A tape with polyethylene filament backing that can be easily cut with a flick of a hand, while possessing a compact size.
[Features]
·One roll weighs approximately 175 g, which is extremely light (about half that of regular tape), and it can be cut neatly by hand, making it easy to work with and can be used for packaging. This is a product you can buy.
・ It is light, can be cut cleanly by hand, and has good workability.
·It has support strength and packaging performance that can withstand dropping impact when packaging medium-weight items (6 kg).
・ It is transparent and can recognize the underlying print and characters. The tape is inconspicuous and the packaging finish is beautiful.
・ You can write on the back of the tape with an oil-based pen.
・ Almost no adhesive residue on rigid adherends such as resins and metals other than paper.
・ Since the thickness is thin and the support is flexible, it easily fits on uneven surfaces.
·The support can be easily cut by hand in the flow direction (both vertically and horizontally).
[Applications]
・ For packaging
・ For various temporary fixing, bundling, repair, etc.

Specifications of 4102-50

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.13
  • Adhesive Strength
    9.40 N/width 25 mm
  • Tensile Strength
    140.0 N/width 25 mm
  • Features
    Transparent, enabling printing or recognizing text on the base. Oil based marker pens can be used to write on the back of the tape. Almost no residue remains on hard adherents other than paper, such as resin or metal. There are hand cutting properties in the direction of flow (both horizontally and vertically).
  • Use
    For packaging, various temporary fixation, binding, repair, etc.
  • Substrate Material
    Polyethylene cloth
  • Pressure Sensitive Adhesive Material
    Acrylic
  • Stretch(%)
    22
  • Amount Of Content
    1 Roll
Part Number
4102-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 256.26

CLOTH TAPES 1 Piece(s) 3 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1