(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Craft Paper Backed Tape, Kraft Adhesive Tape, Carton Tape No.244C (244C-50-R)

Craft Paper Backed Tape, Kraft Adhesive Tape, Carton Tape No.244C (244C-50-R)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
244C-50-BU
244C-50-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Color Amount Of Content

฿ 261.19

CRAFT TAPES 1 Piece(s) 3 Day(s) 10 Blue 1 Roll

฿ 282.83

CRAFT TAPES 1 Piece(s) Same day 10 Red Color 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.14
  • Adhesive Strength
    7.85 N/width 25 mm
  • Tensile Strength
    134.0 N/width 25 mm
  • Features
    Water resistant, strong adhesive type with high resistance to cold.
  • Use
    For use in cold climates, for packing of refrigerated and fishery products (Styrofoam case).
  • Specifications
    A cutter is included in the case.
  • Substrate Material
    Craft Paper
  • Pressure Sensitive Adhesive Material
    Rubber-Based
  • Stretch(%)
    8
  • Amount Of Content
    1 Roll

Product Description

Water-resistant, cold-resistant and features excellent adhesion. Can be used in cold environments, and on items placed in cold storage.
· Also ideal for packaging fishery related goods (Styrofoam).

Part Number
244C-50-BU
244C-50-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Color Amount Of Content

฿ 261.19

CRAFT TAPES 1 Piece(s) 3 Day(s) 10 Blue 1 Roll

฿ 282.83

CRAFT TAPES 1 Piece(s) Same day 10 Red Color 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1