(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cloth Tape for Packaging (Colored) No.1535

Cloth Tape for Packaging (Colored) No.1535

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of N1535-50-25-0.2-YL-PACK

  • Product Type
    Adhesive Tape
  • Color
    Yellow Color
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.2
  • Adhesive Strength
    11.53N/25mm
  • Tensile Strength
    120.7N/25mm
  • Color Detail
    Yellow
  • Substrate Material
    Special Fiber
  • Stretch(%)
    6
  • Amount Of Content
    1 Box (30 Rolls)
Part Number
N1535-50-25-0.2-YL-PACK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 888.00

ADHESIVE CLOTH TAPES 30 Piece(s) 8 Day(s) 1 Box (30 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Yellow Color
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.2
  • Adhesive Strength
    11.53N/25mm
  • Tensile Strength
    120.7N/25mm
  • Color Detail
    Yellow
  • Substrate Material
    Special Fiber
  • Stretch(%)
    6
  • Amount Of Content
    1 Box (30 Rolls)

Product Description

Colored cloth tap No. 1532. Available in brighter than usual colors that really stand out.
[Features]
· Available in 7 bright hues.
· Light and compact.
· Particularly easy to cut by hand.
· Rerolls smoothly.
[Applications]
· For general packaging.
· Ideal for color coding cases.
· Household repairs, tacking, binding, etc.

Specifications of N1535-50-25-0.2-YL-PACK

  • Product Type
    Adhesive Tape
  • Color
    Yellow Color
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.2
  • Adhesive Strength
    11.53N/25mm
  • Tensile Strength
    120.7N/25mm
  • Color Detail
    Yellow
  • Substrate Material
    Special Fiber
  • Stretch(%)
    6
  • Amount Of Content
    1 Box (30 Rolls)
Part Number
N1535-50-25-0.2-YL-PACK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 888.00

ADHESIVE CLOTH TAPES 30 Piece(s) 8 Day(s) 1 Box (30 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1