- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Light Olive Tape No. 150 Cloth Adhesive Tape
Specifications of 150-50
-
- Product Type
- Adhesive Tape
-
- Color
- Brown Color
-
- Width(mm)
- 50
-
- Length(m)
- 25
-
- Thickness(mm)
- 0.26
-
- Adhesive Strength
- 13.28 N/width 25 mm
-
- Tensile Strength
- 125.2 N/width 25 mm
-
- Use
- For general packaging, for cardboard box packaging, various temporal tacking, repairs, bundling, etc.
-
- Substrate Material
- Special Fabric
-
- Pressure Sensitive Adhesive Material
- Rubber-Based
-
- Stretch(%)
- 7
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 219.53
|
ADHESIVE CLOTH TAPES
|
1 Piece(s)
|
|
3 Day(s)
|
1 Roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Brown Color
-
- Width(mm)
- 50
-
- Length(m)
- 25
-
- Thickness(mm)
- 0.26
-
- Adhesive Strength
- 13.28 N/width 25 mm
-
- Tensile Strength
- 125.2 N/width 25 mm
-
- Use
- For general packaging, for cardboard box packaging, various temporal tacking, repairs, bundling, etc.
-
- Substrate Material
- Special Fabric
-
- Pressure Sensitive Adhesive Material
- Rubber-Based
-
- Stretch(%)
- 7
-
- Amount Of Content
- 1 Roll
Product Description
A cloth tape that is easy to work with thanks to the ease with which it can be cut and the light, compact form. Keep wherever it is convenient; in the home, in the office, in the car, etc.
[Features]
· Lighter and more compact than No. 141 and No. 142.
· Easy to cut by hand, and rerolls smoothly.
[Applications]
· For general packaging, cardboard packaging.
· Various kinds of tacking, repairs, binding, etc.
Specifications of 150-50
-
- Product Type
- Adhesive Tape
-
- Color
- Brown Color
-
- Width(mm)
- 50
-
- Length(m)
- 25
-
- Thickness(mm)
- 0.26
-
- Adhesive Strength
- 13.28 N/width 25 mm
-
- Tensile Strength
- 125.2 N/width 25 mm
-
- Use
- For general packaging, for cardboard box packaging, various temporal tacking, repairs, bundling, etc.
-
- Substrate Material
- Special Fabric
-
- Pressure Sensitive Adhesive Material
- Rubber-Based
-
- Stretch(%)
- 7
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 219.53
|
ADHESIVE CLOTH TAPES
|
1 Piece(s)
|
|
3 Day(s)
|
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Frequently Asked Questions (FAQ)
-
Question:
What type is cheaper than No. 150?
-
Answer:
No. 159 is a grade lower.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?