(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PE Damplon No.335PE

PE Damplon No.335PE

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 335PE-CL

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.075
  • Adhesiveness
    (SUS Plate): 13.00 N/25 mm (PE Plate): 5.00 N/25 mm
  • Tensile Strength
    35.0N/25mm
  • Holding Force
    0.1 mm/30 min
  • Rewinding Force
    3.50N/25mm
  • Features
    PE air buffer material packaging tape which uses polyethylene (PE) film as its base material. Can be used to aim for improved efficiency in unsealing and sorting work as it is made of a material which is hard to rip and easy to peel. It can also be used for wiring as it moderately stretches and has self-back surface adhesive property.
  • Specifications
    Product Compliant With Ministry of Health, Labour and Welfare Notification No. 370 (Japanese Standards for Foods and Additives, Etc.)
  • Stretch
    300N/25mm
  • Base Materials
    Polyethylene
  • Internal capacity
    1 Roll
Part Number
335PE-CL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 218.71

BINDING TAPES 1 Piece(s) 12 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.075
  • Adhesiveness
    (SUS Plate): 13.00 N/25 mm (PE Plate): 5.00 N/25 mm
  • Tensile Strength
    35.0N/25mm
  • Holding Force
    0.1 mm/30 min
  • Rewinding Force
    3.50N/25mm
  • Features
    PE air buffer material packaging tape which uses polyethylene (PE) film as its base material. Can be used to aim for improved efficiency in unsealing and sorting work as it is made of a material which is hard to rip and easy to peel. It can also be used for wiring as it moderately stretches and has self-back surface adhesive property.
  • Specifications
    Product Compliant With Ministry of Health, Labour and Welfare Notification No. 370 (Japanese Standards for Foods and Additives, Etc.)
  • Stretch
    300N/25mm
  • Base Materials
    Polyethylene
  • Internal capacity
    1 Roll

Product Description

Packaging tape made of polyethylene (PE) film base material designed for use with PE air cushions. Made from tear-resistant materials that are easy to remove, it increases the efficiency of opening boxes and separation work. It can also be used for wiring as it stretches suitably and has self-back surface adhesion.

Specifications of 335PE-CL

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.075
  • Adhesiveness
    (SUS Plate): 13.00 N/25 mm (PE Plate): 5.00 N/25 mm
  • Tensile Strength
    35.0N/25mm
  • Holding Force
    0.1 mm/30 min
  • Rewinding Force
    3.50N/25mm
  • Features
    PE air buffer material packaging tape which uses polyethylene (PE) film as its base material. Can be used to aim for improved efficiency in unsealing and sorting work as it is made of a material which is hard to rip and easy to peel. It can also be used for wiring as it moderately stretches and has self-back surface adhesive property.
  • Specifications
    Product Compliant With Ministry of Health, Labour and Welfare Notification No. 370 (Japanese Standards for Foods and Additives, Etc.)
  • Stretch
    300N/25mm
  • Base Materials
    Polyethylene
  • Internal capacity
    1 Roll
Part Number
335PE-CL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 218.71

BINDING TAPES 1 Piece(s) 12 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1