(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3870-12 |
3870-19 |
3870-25 |
3870-38 |
3870-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Width (mm) |
Adhesiveness | Tensile Strength | Holding Force | Rewinding Force | Trusco Code | Mass (g) |
Features | Stretch | Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 160.08 |
BINDING TAPES | 1 Piece(s) | Same day | 10 | 12 | 8.60N/25mm | 550.0N/25mm | 0.2 mm/60 min | 2.90N/25mm | - | - | In addition to adhesive strength and resistance to leaving residual glue, the strength and fit of this product are excellent with this high-strength temporary fixation adhesive tape. This product is ideal for temporarily securing comparatively large electrical device and office device parts. | 40% | 1 Roll | ||
฿ 287.70 |
DOUBLE-COATED TAPES(VERY HIGH | 78 Piece(s) | 20 Day(s) | - | - | 8.60 N/25 mm | 550.0 N/25 mm | 0.2 mm/60 minutes | 2.90 N/25 mm | 781-5085 | 100 | - | 40 | 1 roll | ||
฿ 412.00 |
BINDING TAPES | 60 Piece(s) | 20 Day(s) | - | 25 | 8.60N/25mm | 550.0N/25mm | 0.2 mm/60 min | 2.90N/25mm | - | - | In addition to adhesive strength and resistance to leaving residual glue, the strength and fit of this product are excellent with this high-strength temporary fixation adhesive tape. This product is ideal for temporarily securing comparatively large electrical device and office device parts. | 40% | 1 Roll | ||
฿ 625.00 |
BINDING TAPES | 1 Piece(s) | 20 Day(s) | - | 38 | 8.60N/25mm | 550.0N/25mm | 0.2 mm/60 min | 2.90N/25mm | - | - | In addition to adhesive strength and resistance to leaving residual glue, the strength and fit of this product are excellent with this high-strength temporary fixation adhesive tape. This product is ideal for temporarily securing comparatively large electrical device and office device parts. | 40% | 1 Roll | ||
฿ 822.00 |
BINDING TAPES | 1 Piece(s) | 20 Day(s) | - | 50 | 8.60N/25mm | 550.0N/25mm | 0.2 mm/60 min | 2.90N/25mm | - | - | In addition to adhesive strength and resistance to leaving residual glue, the strength and fit of this product are excellent with this high-strength temporary fixation adhesive tape. This product is ideal for temporarily securing comparatively large electrical device and office device parts. | 40% | 1 Roll |
In addition to adhesive strength and adhesive residue resistance, this adhesive tape features superior strength and is suitable for high-strength temporary fixing.
[Features]
・ Uses MOPP film for the base material.
・ Resists adhesive residue.
[Applications]
・ Temporary fixing of copiers and other large OA equipment.
・Optimal for temporary fixing of parts for office equipment, etc.
Part Number |
---|
3870-12 |
3870-19 |
3870-25 |
3870-38 |
3870-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Width (mm) |
Adhesiveness | Tensile Strength | Holding Force | Rewinding Force | Trusco Code | Mass (g) |
Features | Stretch | Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 160.08 |
BINDING TAPES | 1 Piece(s) | Same day | 10 | 12 | 8.60N/25mm | 550.0N/25mm | 0.2 mm/60 min | 2.90N/25mm | - | - | In addition to adhesive strength and resistance to leaving residual glue, the strength and fit of this product are excellent with this high-strength temporary fixation adhesive tape. This product is ideal for temporarily securing comparatively large electrical device and office device parts. | 40% | 1 Roll | ||
฿ 287.70 |
DOUBLE-COATED TAPES(VERY HIGH | 78 Piece(s) | 20 Day(s) | - | - | 8.60 N/25 mm | 550.0 N/25 mm | 0.2 mm/60 minutes | 2.90 N/25 mm | 781-5085 | 100 | - | 40 | 1 roll | ||
฿ 412.00 |
BINDING TAPES | 60 Piece(s) | 20 Day(s) | - | 25 | 8.60N/25mm | 550.0N/25mm | 0.2 mm/60 min | 2.90N/25mm | - | - | In addition to adhesive strength and resistance to leaving residual glue, the strength and fit of this product are excellent with this high-strength temporary fixation adhesive tape. This product is ideal for temporarily securing comparatively large electrical device and office device parts. | 40% | 1 Roll | ||
฿ 625.00 |
BINDING TAPES | 1 Piece(s) | 20 Day(s) | - | 38 | 8.60N/25mm | 550.0N/25mm | 0.2 mm/60 min | 2.90N/25mm | - | - | In addition to adhesive strength and resistance to leaving residual glue, the strength and fit of this product are excellent with this high-strength temporary fixation adhesive tape. This product is ideal for temporarily securing comparatively large electrical device and office device parts. | 40% | 1 Roll | ||
฿ 822.00 |
BINDING TAPES | 1 Piece(s) | 20 Day(s) | - | 50 | 8.60N/25mm | 550.0N/25mm | 0.2 mm/60 min | 2.90N/25mm | - | - | In addition to adhesive strength and resistance to leaving residual glue, the strength and fit of this product are excellent with this high-strength temporary fixation adhesive tape. This product is ideal for temporarily securing comparatively large electrical device and office device parts. | 40% | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?