(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

EZ DANPURON No.3301EZ

EZ DANPURON No.3301EZ

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3301EZ-BR

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    50
  • Length(m)
    100
  • Thickness(mm)
    0.06
  • Adhesiveness
    8.00N/25mm
  • Tensile Strength
    110N/25mm
  • Holding Force
    0.5 mm/30 min
  • Rewinding Force
    0.7N/25mm
  • Features
    The load on the body during the pasting work is reduced. The tape is not likely to be wrinkled when applied, even though its thickness is only 30 μ. The peculiar sound (crunchy sound) of OPP tape is not generated when rewinding. The tape prevents collapse of loaded objects better than craft tape. Both usability and functionality have been achieved.
  • Application
    Sealing of cardboard
  • Stretch
    140%
  • Internal capacity
    1 Pack (5 pcs)
Part Number
3301EZ-BR
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal capacity

฿ 919.00

OPP(POLYPROPYLENE) TAPES 10 Pack(s)

5 Pieces Per Package

7 Day(s) 1 Pack (5 pcs)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    50
  • Length(m)
    100
  • Thickness(mm)
    0.06
  • Adhesiveness
    8.00N/25mm
  • Tensile Strength
    110N/25mm
  • Holding Force
    0.5 mm/30 min
  • Rewinding Force
    0.7N/25mm
  • Features
    The load on the body during the pasting work is reduced. The tape is not likely to be wrinkled when applied, even though its thickness is only 30 μ. The peculiar sound (crunchy sound) of OPP tape is not generated when rewinding. The tape prevents collapse of loaded objects better than craft tape. Both usability and functionality have been achieved.
  • Application
    Sealing of cardboard
  • Stretch
    140%
  • Internal capacity
    1 Pack (5 pcs)

Product Description

OPP tape with a focus on ease of use.

Specifications of 3301EZ-BR

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    50
  • Length(m)
    100
  • Thickness(mm)
    0.06
  • Adhesiveness
    8.00N/25mm
  • Tensile Strength
    110N/25mm
  • Holding Force
    0.5 mm/30 min
  • Rewinding Force
    0.7N/25mm
  • Features
    The load on the body during the pasting work is reduced. The tape is not likely to be wrinkled when applied, even though its thickness is only 30 μ. The peculiar sound (crunchy sound) of OPP tape is not generated when rewinding. The tape prevents collapse of loaded objects better than craft tape. Both usability and functionality have been achieved.
  • Application
    Sealing of cardboard
  • Stretch
    140%
  • Internal capacity
    1 Pack (5 pcs)
Part Number
3301EZ-BR
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal capacity

฿ 919.00

OPP(POLYPROPYLENE) TAPES 10 Pack(s)

5 Pieces Per Package

7 Day(s) 1 Pack (5 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1