(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Damplon 30 No.3301

Damplon 30 No.3301

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3301-50-50-CL

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.055
  • Adhesiveness
    7.84N/25mm
  • Tensile Strength
    98.1N/25mm
  • Holding Force
    0.1 mm/30 min
  • Rewinding Force
    2.74N/25mm
  • Features
    OPP pressure-sensitive adhesive tape produced outside Japan, increased transparency type.
  • Stretch
    140%
  • Internal capacity
    1 Pack (5 pcs)
Part Number
3301-50-50-CL
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal capacity

฿ 413.78

OPP(POLYPROPYLENE) TAPES 10 Pack(s)

5 Pieces Per Package

3 Day(s) 1 Pack (5 pcs)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.055
  • Adhesiveness
    7.84N/25mm
  • Tensile Strength
    98.1N/25mm
  • Holding Force
    0.1 mm/30 min
  • Rewinding Force
    2.74N/25mm
  • Features
    OPP pressure-sensitive adhesive tape produced outside Japan, increased transparency type.
  • Stretch
    140%
  • Internal capacity
    1 Pack (5 pcs)

Product Description

OPP pressure-sensitive adhesive tape produced outside Japan, increased transparency type.

Specifications of 3301-50-50-CL

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.055
  • Adhesiveness
    7.84N/25mm
  • Tensile Strength
    98.1N/25mm
  • Holding Force
    0.1 mm/30 min
  • Rewinding Force
    2.74N/25mm
  • Features
    OPP pressure-sensitive adhesive tape produced outside Japan, increased transparency type.
  • Stretch
    140%
  • Internal capacity
    1 Pack (5 pcs)
Part Number
3301-50-50-CL
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal capacity

฿ 413.78

OPP(POLYPROPYLENE) TAPES 10 Pack(s)

5 Pieces Per Package

3 Day(s) 1 Pack (5 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1