(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

OPP Tape for Packaging (Danpuron Tape) No.3505

OPP Tape for Packaging (Danpuron Tape) No.3505

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3505-25-50-BR

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    25
  • Length(m)
    50
  • Thickness(mm)
    0.09
  • Adhesiveness
    8.60N/25mm
  • Tensile Strength
    147.1N/25mm
  • Holding Force
    2.0 mm/30 min
  • Rewinding Force
    2.55N/25mm
  • Features
    OPP pressure-sensitive adhesive tape produced outside Japan.
  • Stretch
    170%
  • Internal capacity
    1 Pack (10 pcs)
Part Number
3505-25-50-BR
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Width
(mm)
Internal capacity

฿ 1,130.00

OPP(POLYPROPYLENE) TAPES 1 Pack(s)

10 Pieces Per Package

Same day Brown-based 25 1 Pack (10 pcs)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Length(m)
    50
  • Thickness(mm)
    0.09
  • Adhesiveness
    8.60N/25mm
  • Tensile Strength
    147.1N/25mm
  • Holding Force
    2.0 mm/30 min
  • Rewinding Force
    2.55N/25mm
  • Features
    OPP pressure-sensitive adhesive tape produced outside Japan.
  • Stretch
    170%

Product Description

OPP tape produced outside Japan.
[Features]
· Excellent cardboard sealing properties.
· Since a rubber-based adhesive has been used, it is comparatively resilient in low-temperature environments.
[Applications]
· Sealing cardboard boxes.

Specifications of 3505-25-50-BR

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    25
  • Length(m)
    50
  • Thickness(mm)
    0.09
  • Adhesiveness
    8.60N/25mm
  • Tensile Strength
    147.1N/25mm
  • Holding Force
    2.0 mm/30 min
  • Rewinding Force
    2.55N/25mm
  • Features
    OPP pressure-sensitive adhesive tape produced outside Japan.
  • Stretch
    170%
  • Internal capacity
    1 Pack (10 pcs)
Part Number
3505-25-50-BR
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Width
(mm)
Internal capacity

฿ 1,130.00

OPP(POLYPROPYLENE) TAPES 1 Pack(s)

10 Pieces Per Package

Same day Brown-based 25 1 Pack (10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1