(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

No. 757 Fabric Tape for Packaging

No. 757 Fabric Tape for Packaging

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 182.26 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
757-50-BK
757-50-BU
757-50-GR
757-50-R
757-50-W
757-50-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Details Internal capacity

฿ 182.26

ADHESIVE CLOTH TAPES 1 Piece(s) 20 Day(s) Black Black 1 Roll

฿ 184.64

ADHESIVE CLOTH TAPES 1 Piece(s) 3 Day(s) Blue Type Blue 1 Roll

฿ 184.64

ADHESIVE CLOTH TAPES 30 Piece(s) 8 Day(s) Green Green 1 Roll

฿ 182.26

ADHESIVE CLOTH TAPES 1 Piece(s) 20 Day(s) Red Type Red 1 Roll

฿ 182.26

ADHESIVE CLOTH TAPES 1 Piece(s) 20 Day(s) [White Type] White Type White 1 Roll

฿ 182.26

ADHESIVE CLOTH TAPES 1 Piece(s) 20 Day(s) Yellows Yellow 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.23
  • Adhesiveness
    8.00N/25mm
  • Tensile Strength
    115.0N/25mm
  • Holding Force
    2.0 mm/30 min
  • Rewinding Force
    4.80N/25mm
  • Stretch
    9%
  • Material
    Warp: Spun rayon Weft: PET Woolly
  • Internal capacity
    1 Roll

Product Description

Cloth adhesive tape with excellent cost effectiveness where the woof is PET woolly single yarn.
[Features]
· Cloth tape that uses low-odor adhesive.
· The thin, supple and smooth touch improve the usability.
· As well as cardboard color, there are total of 7 types of color variation available.
· Base: Warp: Spun Rayon, Weft: PET Wool
[Applications]
· For general paper packaging such as sealing cardboard boxes, temporary tacking, and bundling.
· Also for improving the image of products, for higher fashion, or for easy recognition.

Part Number
757-50-BK
757-50-BU
757-50-GR
757-50-R
757-50-W
757-50-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Details Internal capacity

฿ 182.26

ADHESIVE CLOTH TAPES 1 Piece(s) 20 Day(s) Black Black 1 Roll

฿ 184.64

ADHESIVE CLOTH TAPES 1 Piece(s) 3 Day(s) Blue Type Blue 1 Roll

฿ 184.64

ADHESIVE CLOTH TAPES 30 Piece(s) 8 Day(s) Green Green 1 Roll

฿ 182.26

ADHESIVE CLOTH TAPES 1 Piece(s) 20 Day(s) Red Type Red 1 Roll

฿ 182.26

ADHESIVE CLOTH TAPES 1 Piece(s) 20 Day(s) [White Type] White Type White 1 Roll

฿ 182.26

ADHESIVE CLOTH TAPES 1 Piece(s) 20 Day(s) Yellows Yellow 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1