- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Static Electricity Removal Ion Beam Gun G-7R-L
Specifications of G-7R-L
-
- Product Type
- Can type
-
- Type
- AC System
-
- Input Power Supply(V)
- DC24V±5%
-
- Output Voltage(kV)
- AC2kv
-
- Current Consumption(mA)
- 100
-
- Width(mm)
- 105
-
- Depth(mm)
- 36
-
- Height(mm)
- 150
-
- Operating Air Pressure(MPa)
- 0.1~0.6
-
- Trusco Code
- 496-1251
-
- Mass(g)
- 200
-
- Ion Balance
- Within ±10 V (factory default 0.3 MPa, measured distance 150 mm)
-
- Static Charge Elimination Method
- AC High-Frequency Corona Discharge Type
-
- Ambient Operating Temperature
- 540℃
-
- Ambient Operating Temperature
- 35 to 65% RH (with no condensation/freezing)
-
- Specifications
- Ion Generation Method: piezoelectric high-frequency AC corona discharge method
-
- Contents
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Contents |
|
฿ 29,470.00
฿ 18,006.17
|
STATIC ELIMINATORS
|
1 Piece(s)
|
|
Same day
|
1 unit |
Basic Specifications
-
- Product Type
- Can type
-
- Type
- AC System
-
- Input Power Supply(V)
- DC24V±5%
-
- Output Voltage(kV)
- AC2kv
-
- Current Consumption(mA)
- 100
-
- Width(mm)
- 105
-
- Depth(mm)
- 36
-
- Height(mm)
- 150
-
- Operating Air Pressure(MPa)
- 0.1~0.6
-
- Trusco Code
- 496-1251
-
- Mass(g)
- 200
-
- Ion Balance
- Within ±10 V (factory default 0.3 MPa, measured distance 150 mm)
-
- Static Charge Elimination Method
- AC High-Frequency Corona Discharge Type
-
- Ambient Operating Temperature
- 540℃
-
- Ambient Operating Temperature
- 35 to 65% RH (with no condensation/freezing)
-
- Specifications
- Ion Generation Method: piezoelectric high-frequency AC corona discharge method
-
- Contents
- 1 unit
Product Description
Static electricity eliminator made with a small, lightweight resin body. Static electricity eliminating air gun.
[Features]
· Ergonomic grip which fits to the hand. An operation LED and high voltage error warning LED are arranged on each side of the grip to allow the status to be regularly checked.
· Green LED is built in so that users can find dust easily.
· Ion-generating high voltage transformer is built-in and the high-voltage cables do not extend outside of the unit for safety. Voltage used is a safe, low 24 VDC voltage with a dedicated adapter. Power cable is a flexible robot cable with a length of 2.5 m.
· Air pressure of 0.3 to 0.6 MPa provides excellent static elimination performance.
· The electrode probe has a dedicated tool for simple cleaning and replacement.
[Applications]
· For ionization and dust removal in trays, bases, and in precision electronic equipment such as cellphones.
· Ionization and dust removal of resin parts such as bumpers on vehicles.
Specifications of G-7R-L
-
- Product Type
- Can type
-
- Type
- AC System
-
- Input Power Supply(V)
- DC24V±5%
-
- Output Voltage(kV)
- AC2kv
-
- Current Consumption(mA)
- 100
-
- Width(mm)
- 105
-
- Depth(mm)
- 36
-
- Height(mm)
- 150
-
- Operating Air Pressure(MPa)
- 0.1~0.6
-
- Trusco Code
- 496-1251
-
- Mass(g)
- 200
-
- Ion Balance
- Within ±10 V (factory default 0.3 MPa, measured distance 150 mm)
-
- Static Charge Elimination Method
- AC High-Frequency Corona Discharge Type
-
- Ambient Operating Temperature
- 540℃
-
- Ambient Operating Temperature
- 35 to 65% RH (with no condensation/freezing)
-
- Specifications
- Ion Generation Method: piezoelectric high-frequency AC corona discharge method
-
- Contents
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Contents |
|
฿ 29,470.00
฿ 18,006.17
|
STATIC ELIMINATORS
|
1 Piece(s)
|
|
Same day
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Ergonomic grip that fits the hands, compact and lightweight resin body.
●Green LED lighting is installed for easy visual check of dust.
●Safety design with built-in piezoelectric transformer. The operating voltage is DC24V safety, low voltage, with a dedUsage
●Static elimination/removal of dust from cell phones and bumpers etc.Specification
●Power(V):DC24±5%, AC100 to 240
●Electricity Consumption(mA):100(typ)
●Working Air Pressure(MPa):0.1 to 0.6
●W x D x H(mm):105 x 36 x 150
●SPQ(piece):1
●Static Elimination Method: Piezoelectric High-Frequency Alternating Current Corona Discharge Type
●Working Ambient Temperature: 5 to 40°C
●Working Ambient Humidity: 35 to 65% RH (free of condensation-freezing)
●Ion Balance: Within ±10V(0.3MPa when shippAccessories
●Power Adapter AD24-ITC
●Standard Nozzle G-7SN(already installed)
●Coupler Connection Nozzle G-7THN
●Needle Electrode Replacement Screwdriver G-7DR
Frequently Asked Questions (FAQ)
-
Question:
Is maintenance of the electrode probe possible?
-
Answer:
The electrode probe can be cleaned after removing the nozzle. It can also be replaced with a spare part.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?