(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ground Line Checker F-235

Ground Line Checker F-235

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • 1 Electric light wiring of 100 V power supply, excluding AA power. It is a Japanese domestic specification and cannot be used overseas.

Specifications of F-235

  • Product Type
    Related Item
  • Overall Length(mm)
    165 (Excluding Cord and Cap)
  • Rated Voltage(V)
    AC100
  • Frequency(Hz)
    50/60
  • Mass(g)
    110 (excluding cap)
  • Release Current(mA)
    1 or less (With no load)
  • Cord Length(m)
    1.9
  • Accessory
    Cap, and alligator clip are included.
  • Contents
    1 Set (Main Body X 1, Cap X 1, Clip X 1)
Part Number
F-235
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Contents

฿ 2,086.35

STATIC ELECTRICITY MEASURES M 1 Piece(s) 12 Day(s) 1 Set (Main Body X 1, Cap X 1, Clip X 1)

Basic Specifications

  • Product Type
    Related Item
  • Overall Length(mm)
    165 (Excluding Cord and Cap)
  • Rated Voltage(V)
    AC100
  • Frequency(Hz)
    50/60
  • Mass(g)
    110 (excluding cap)
  • Release Current(mA)
    1 or less (With no load)
  • Cord Length(m)
    1.9
  • Accessory
    Cap, and alligator clip are included.
  • Contents
    1 Set (Main Body X 1, Cap X 1, Clip X 1)

Product Description

A checker that can easily check EBP (Earth Bonding Point) effectiveness for ground terminal and ESD protection.
[Features]
· Simply insert the power supply plug into a socket and touch with the test lead.
· Static electricity countermeasure that makes it possible to check easily if the ground terminal and EBP are connected to ground.
· The electrode does not have to be buried underground as with a grounding resistance meter, and the earth terminal can be checked even on a high floor of a building.
[Applications]
· Ideal for anti-static countermeasures. It can also be used for confirming the functionality of the ground circuit of general indoor wiring.
· Ideal for checking the ground electrodes of grounded outlets (during construction inspection, etc.).
· It is possible to check various parts easily. · Convenient for checking the ground wiring for washing machines and microwave ovens.
· Ideal for installation of home electronic appliances such as air conditioners, washing machines, refrigerators, toilet seats with hot water wash, etc.

Specifications of F-235

  • Product Type
    Related Item
  • Overall Length(mm)
    165 (Excluding Cord and Cap)
  • Rated Voltage(V)
    AC100
  • Frequency(Hz)
    50/60
  • Mass(g)
    110 (excluding cap)
  • Release Current(mA)
    1 or less (With no load)
  • Cord Length(m)
    1.9
  • Accessory
    Cap, and alligator clip are included.
  • Contents
    1 Set (Main Body X 1, Cap X 1, Clip X 1)
Part Number
F-235
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Contents

฿ 2,086.35

STATIC ELECTRICITY MEASURES M 1 Piece(s) 12 Day(s) 1 Set (Main Body X 1, Cap X 1, Clip X 1)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1