- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of IPC-40
-
- Product Type
- Unit Type
-
- Type
- AC System
-
- Input Power Supply(V)
- AC100V±5%(50/60Hz)
-
- Current Consumption(mA)
- 3.0A(50Hz)、3.0A(60Hz)
-
- Width(mm)
- 518
-
- Depth(mm)
- 462
-
- Height(mm)
- 402
-
- Power Consumption(W)
- 200(50Hz)、280(60Hz)
-
- Mass(g)
- 12000
-
- Air Coupling
- Tube joint φ6 mm
-
- Ozone Generation Amount
- 0.05 ppm or less (50 mm)
-
- Accessory 1
- Resin driver for sensor, "Dangerous use prohibited" display sheet
-
- Dust Collector Size: Width × Depth × Height(mm)
- 481×354×386
-
- Dust Collector Mass(kg)
- 30
-
- Dust Collecting Air Volume(m³/min)
- 3.3(50Hz)、4.0(60Hz)
-
- Dust Collecting Capacity(L)
- 1.2
-
- Operating Temperature
- 0–40°C
-
- Operating Humidity
- 20-80% RH (No Condensation)
-
- Noise
- 62dBA(50Hz)、65dBA(60Hz)
-
- Applicable Fluids
- Clean Air (0.4 to 0.7 MPa)
-
- Contents
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Contents |
|
฿ 195,508.75
฿ 140,297.08
|
STATIC ELIMINATORS
|
1 Piece(s)
|
|
20 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Unit Type
-
- Type
- AC System
-
- Input Power Supply(V)
- AC100V±5%(50/60Hz)
-
- Current Consumption(mA)
- 3.0A(50Hz)、3.0A(60Hz)
-
- Width(mm)
- 518
-
- Depth(mm)
- 462
-
- Height(mm)
- 402
-
- Power Consumption(W)
- 200(50Hz)、280(60Hz)
-
- Mass(g)
- 12000
-
- Air Coupling
- Tube joint φ6 mm
-
- Ozone Generation Amount
- 0.05 ppm or less (50 mm)
-
- Accessory 1
- Resin driver for sensor, "Dangerous use prohibited" display sheet
-
- Dust Collector Size: Width × Depth × Height(mm)
- 481×354×386
-
- Dust Collector Mass(kg)
- 30
-
- Dust Collecting Air Volume(m³/min)
- 3.3(50Hz)、4.0(60Hz)
-
- Dust Collecting Capacity(L)
- 1.2
-
- Operating Temperature
- 0–40°C
-
- Operating Humidity
- 20-80% RH (No Condensation)
-
- Noise
- 62dBA(50Hz)、65dBA(60Hz)
-
- Applicable Fluids
- Clean Air (0.4 to 0.7 MPa)
-
- Contents
- 1 unit
Product Description
A static eliminator with a separated hood and dust collector, enabling limited spaces to be used effectively.
[Features]
· Dust removal air is injected using the infrared sensor. The nozzle is a flexible type that allows the wind direction to be finely adjusted.
· Uses a transparent acrylic plate on the whole top surface to make the inside of the hood bright and give good workability. Hood opening W450 x H220 mm.
· Ion generation method: piezoelectric high-frequency. AC corona discharge type. Dust collector motor has overload prevention function.
· To prevent the explosion of dust, electricity will be supplied to the antistatic device 7 seconds after the dust collector starts up.
· The dust collector filter is a cylindrical cartridge filter with easy maintenance.
[Applications]
· It is convenient for removing dust from wide resin trays, and removing dust before and after coating of resin processed products.
Specifications of IPC-40
-
- Product Type
- Unit Type
-
- Type
- AC System
-
- Input Power Supply(V)
- AC100V±5%(50/60Hz)
-
- Current Consumption(mA)
- 3.0A(50Hz)、3.0A(60Hz)
-
- Width(mm)
- 518
-
- Depth(mm)
- 462
-
- Height(mm)
- 402
-
- Power Consumption(W)
- 200(50Hz)、280(60Hz)
-
- Mass(g)
- 12000
-
- Air Coupling
- Tube joint φ6 mm
-
- Ozone Generation Amount
- 0.05 ppm or less (50 mm)
-
- Accessory 1
- Resin driver for sensor, "Dangerous use prohibited" display sheet
-
- Dust Collector Size: Width × Depth × Height(mm)
- 481×354×386
-
- Dust Collector Mass(kg)
- 30
-
- Dust Collecting Air Volume(m³/min)
- 3.3(50Hz)、4.0(60Hz)
-
- Dust Collecting Capacity(L)
- 1.2
-
- Operating Temperature
- 0–40°C
-
- Operating Humidity
- 20-80% RH (No Condensation)
-
- Noise
- 62dBA(50Hz)、65dBA(60Hz)
-
- Applicable Fluids
- Clean Air (0.4 to 0.7 MPa)
-
- Contents
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Contents |
|
฿ 195,508.75
฿ 140,297.08
|
STATIC ELIMINATORS
|
1 Piece(s)
|
|
20 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?