(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ground Terminal F-126

Ground Terminal F-126

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of F-126

  • Product Type
    Related Item
  • Cord Total Length(cm)
    200
  • Other
    Option
  • Accessory
    With Mounting Screw 2 Pieces *1 MΩ Resistor Not Included.
  • Specifications
    Connection Terminal: for Wrist Strap 2 Port (4 mm φ)
  • Size
    W64×H39×D38mm
Part Number
F-126
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 379.00

OTHER COMMODITY WIRING 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Type
    Related Item
  • Cord Total Length(cm)
    200
  • Other
    Option
  • Accessory
    With Mounting Screw 2 Pieces *1 MΩ Resistor Not Included.
  • Specifications
    Connection Terminal: for Wrist Strap 2 Port (4 mm φ)
  • Size
    W64×H39×D38mm

Product Description

[Features]
· Up to 2 wrist straps can be used at the same time.
· All general banana plugs with diameter about 4 mmφ can be connected regardless of the type.
· Does not interfere with the workspace because it installs under the workbench.
· It conforms to the EBP (ground connection point) specification for the wrist strap required by each standard.

Specifications of F-126

  • Product Type
    Related Item
  • Cord Total Length(cm)
    200
  • Other
    Option
  • Accessory
    With Mounting Screw 2 Pieces *1 MΩ Resistor Not Included.
  • Specifications
    Connection Terminal: for Wrist Strap 2 Port (4 mm φ)
  • Size
    W64×H39×D38mm
Part Number
F-126
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 379.00

OTHER COMMODITY WIRING 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1