(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi-Cleaner PRO GAS10

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 339.14 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1619PA7285
1619PA7322
1619PA7324
2608000573
GAS10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Model Use Other Power Consumption
(W)
Size
(mm)
Dust Collector Capacity
(L)
Applicable Models Detailing Type Power
(V)
Air Volume
(m3/min)
Cord Length
(m)
Vacuum Pressure
(hPa)
Features Accessories Total Length
(m)
Set Content

฿ 339.14

WET AND DRY VACUUM CLEANERS 1 Piece(s) 3 Day(s) Other - Option - - - GAS10、GAS10PS Filter for liquid - - - - - - - -

฿ 2,002.57

WET AND DRY VACUUM CLEANERS 1 Piece(s) 3 Day(s) Other - Option - - - GAS10、GAS10PS 35φ Hose - - - - Antistatic - 3 -

฿ 732.19

WET AND DRY VACUUM CLEANERS 1 Piece(s) 3 Day(s) Other - Option - - - GAS10、GAS10PS Pipe - - - - Antistatic - - 2 pcs.

฿ 1,061.82

WET AND DRY VACUUM CLEANERS 1 Piece(s) 10 Day(s) Other - Option - - - GAS10、GAS10PS Nozzle - - - - - - - -

฿ 15,669.00

CLEANER 1 Piece(s) 12 Day(s) Vacuum Cleaners For both Wet and Dry - 1100 360×290×440 10 (general garbage) 8 (liquid) - - AC100(50-60Hz) 2.0 5 220 - Main Filter (Main Body Installed), Liquid Filter, Plastic Bag (5 Sheets), Floor Nozzle Set, Gap Nozzle, φ35 Hose (3 m: Antistatic), 2 Pipes (Antistatic), Nozzle - -

Product Description

Wet and dry dual use type with a compact body for excellent portability. Filter cleaning, blower function and antistatic hose & pipe included as standard.

Part Number
1619PA7285
1619PA7322
1619PA7324
2608000573
GAS10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Model Use Other Power Consumption
(W)
Size
(mm)
Dust Collector Capacity
(L)
Applicable Models Detailing Type Power
(V)
Air Volume
(m3/min)
Cord Length
(m)
Vacuum Pressure
(hPa)
Features Accessories Total Length
(m)
Set Content

฿ 339.14

WET AND DRY VACUUM CLEANERS 1 Piece(s) 3 Day(s) Other - Option - - - GAS10、GAS10PS Filter for liquid - - - - - - - -

฿ 2,002.57

WET AND DRY VACUUM CLEANERS 1 Piece(s) 3 Day(s) Other - Option - - - GAS10、GAS10PS 35φ Hose - - - - Antistatic - 3 -

฿ 732.19

WET AND DRY VACUUM CLEANERS 1 Piece(s) 3 Day(s) Other - Option - - - GAS10、GAS10PS Pipe - - - - Antistatic - - 2 pcs.

฿ 1,061.82

WET AND DRY VACUUM CLEANERS 1 Piece(s) 10 Day(s) Other - Option - - - GAS10、GAS10PS Nozzle - - - - - - - -

฿ 15,669.00

CLEANER 1 Piece(s) 12 Day(s) Vacuum Cleaners For both Wet and Dry - 1100 360×290×440 10 (general garbage) 8 (liquid) - - AC100(50-60Hz) 2.0 5 220 - Main Filter (Main Body Installed), Liquid Filter, Plastic Bag (5 Sheets), Floor Nozzle Set, Gap Nozzle, φ35 Hose (3 m: Antistatic), 2 Pipes (Antistatic), Nozzle - -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1