(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Comfort Service Roll 130 M (without Core Roll) 6 Roll

Comfort Service Roll 130 M (without Core Roll) 6 Roll

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 11532

  • Product Type 1
    Toilet Paper
  • Sheet Size(mm x m)
    114×130
  • Ply
    1
  • Material
    Recycled Paper
  • Amount Of Content
    1 Case (6 Rolls X 8 Packs)
Part Number
11532
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 2,628.00

TOILET PAPER 1 Pack(s)

48 Pieces Per Package

10 Day(s) 1 Case (6 Rolls X 8 Packs)

Basic Specifications

  • Product Type 1
    Toilet Paper
  • Sheet Size(mm x m)
    114×130
  • Ply
    1
  • Material
    Recycled Paper
  • Amount Of Content
    1 Case (6 Rolls X 8 Packs)

Product Description

[Features]
A product that uses recycled paper and was designed to be environmentally friendly.
For use in public spaces such as buildings, offices, leisure facilities, etc.

Specifications of 11532

  • Product Type 1
    Toilet Paper
  • Sheet Size(mm x m)
    114×130
  • Ply
    1
  • Material
    Recycled Paper
  • Amount Of Content
    1 Case (6 Rolls X 8 Packs)
Part Number
11532
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 2,628.00

TOILET PAPER 1 Pack(s)

48 Pieces Per Package

10 Day(s) 1 Case (6 Rolls X 8 Packs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1