(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Comfort Service Towel 200 SD

Comfort Service Towel 200 SD

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 37135

  • Product Type
    Paper Towels
  • Sheet Type
    Medium Size
  • Sheet size(mm)
    220×230
  • Pack number
    1
  • Material
    Recycled Paper
  • Body / Option
    Main Body
  • Internal Capacity
    1 Pack (200 Sheets)
Part Number
37135
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 2,474.29

FACIAL TISSUES 1 Pack(s)

6,000 Pieces Per Package

1 Day(s) 1 Pack (200 Sheets)

Basic Specifications

  • Product Type
    Paper Towels
  • Sheet Type
    Medium Size
  • Sheet size(mm)
    220×230
  • Pack number
    1
  • Material
    Recycled Paper
  • Body / Option
    Main Body
  • Internal Capacity
    1 Pack (200 Sheets)

Product Description

[Features]
An environmentally conscious product that uses recycled paper.
Effective in public places such as buildings, offices, leisure facilities, etc.
Proprietary bulky design increases absorbency compared to conventional products.

Specifications of 37135

  • Product Type
    Paper Towels
  • Sheet Type
    Medium Size
  • Sheet size(mm)
    220×230
  • Pack number
    1
  • Material
    Recycled Paper
  • Body / Option
    Main Body
  • Internal Capacity
    1 Pack (200 Sheets)
Part Number
37135
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 2,474.29

FACIAL TISSUES 1 Pack(s)

6,000 Pieces Per Package

1 Day(s) 1 Pack (200 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Economical standard type and superior in water absorption.
●100% recycled paper is used.

Specification

●Sheet Size(mm):220 x 230
●Q'ty Per Case:200 Sheets x 30 Packs