(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CRECIA EF Hand Towel Soft Type 200

CRECIA EF Hand Towel Soft Type 200

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 37005

  • Product Type
    Paper Towels
  • Sheet Type
    Medium Size
  • Sheet size(mm)
    218×230
  • Pack number
    1
  • Material
    Pulp+recycled paper carton pulp
  • Number
    400 sheets (200 sets of 2-ply)
  • Body / Option
    Main Body
  • Internal Capacity
    1 Pack (200 pcs)
Part Number
37005
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 2,350.00

FACIAL TISSUES 1 Pack(s)

12,000 Pieces Per Package

12 Day(s) 1 Pack (200 pcs)

Basic Specifications

  • Product Type
    Paper Towels
  • Sheet Type
    Medium Size
  • Sheet size(mm)
    218×230
  • Pack number
    1
  • Material
    Pulp+recycled paper carton pulp
  • Number
    400 sheets (200 sets of 2-ply)
  • Body / Option
    Main Body
  • Internal Capacity
    1 Pack (200 pcs)

Product Description

Environmentally conscious hand towels made using a proprietary production method that delivers the same soft texture as virgin pulp.
[Features]
· High absorbency and absorption speed reduce costs by cutting down on the number of sheets used at one time.
· Paper hand towels do not use fluorescent dye.
· Two-layer soft type provides high absorbency.
[Applications]
· Can be used for wiping up in a wide range of situations including cooking utensils in restaurants, machinery in food factories, pet related cleaning or maintenance.
· For hand towels in caregiving facilities and hospitals.
· In preparation against emergencies, natural disasters, etc.

Specifications of 37005

  • Product Type
    Paper Towels
  • Sheet Type
    Medium Size
  • Sheet size(mm)
    218×230
  • Pack number
    1
  • Material
    Pulp+recycled paper carton pulp
  • Number
    400 sheets (200 sets of 2-ply)
  • Body / Option
    Main Body
  • Internal Capacity
    1 Pack (200 pcs)
Part Number
37005
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 2,350.00

FACIAL TISSUES 1 Pack(s)

12,000 Pieces Per Package

12 Day(s) 1 Pack (200 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Frequently Asked Questions (FAQ)

Question: As the product does not use fluorescent dyes, can it be used safely for food processing?
Answer: Yes.
Question: Is there a solution for reducing hand towel cost?
Answer: CRECIA EF Hand Towel has high absorption speed and power which helps reduce the number of sheets required per one hand-washing, saving hand towel cost.