(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

WypAll x 50 4-Folds (Non-Woven Fabric Wiper)

WypAll x 50 4-Folds (Non-Woven Fabric Wiper)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 60550

  • Product Model
    Non-woven Wipe
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Width(mm)
    White
  • Depth Dimensions(mm)
    335×343mm
  • Number of Sheets Per Case
    Pulp, polypropylene
  • Packing Form
    Plastic pack
  • 1 Pack (50 Sheets)
Part Number
60550
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS

฿ 3,585.71

NONWOVEN FABRIC CLOTHS 1 Pack(s)

900 Pieces Per Package

1 Day(s) 10 1 Pack (50 Sheets)

Basic Specifications

  • Product Model
    Non-woven Wipe
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Width(mm)
    White
  • Depth Dimensions(mm)
    335×343mm
  • Number of Sheets Per Case
    Pulp, polypropylene
  • Packing Form
    Plastic pack
  • 1 Pack (50 Sheets)

Product Description

Super-thin non-woven fabric rags with material that is rip-resistant, even if wetted in alcohol or water. (Sheet type)
[Features]
· Cut type rags that can be used dry or wet for a wide array of applications.
· Non-woven fabric wipes with superior absorbency that allows them to quickly soak up liquids and oils, and that are sanitary for worry-free use.
· An easy-to-use pop-up type that can be used as a dedicated dispenser for fixed position/fixed management on production lines.
· Has undergone food sanitation testing.
[Applications]
· Wiping away sauce or other types of spillage from conveyors, equipment, utensils and containers in food factories.
· Can be used to wipe oil from machinery, parts and molds, to clean patients and environments in hospitals, care giving facilities, etc.

Specifications of 60550

  • Product Model
    Non-woven Wipe
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Width(mm)
    White
  • Depth Dimensions(mm)
    335×343mm
  • Number of Sheets Per Case
    Pulp, polypropylene
  • Packing Form
    Plastic pack
  • 1 Pack (50 Sheets)
Part Number
60550
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS

฿ 3,585.71

NONWOVEN FABRIC CLOTHS 1 Pack(s)

900 Pieces Per Package

1 Day(s) 10 1 Pack (50 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With excellent strength and absorption ability, can be used in the same way even if soaked in water or solvent, there is no worry of waste thread or fuzz.

Specification

●Sheet Size(mm):335 x 343
●Q'ty Per Case:50 Sheets x 18 Bags
●Color: White

Materials

●Pulp
●Polypropylene(PP)