(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Kim Towel White Folded in 4 Strong 6 Plies (Paper Wiper)

Kim Towel White Folded in 4 Strong 6 Plies (Paper Wiper)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 61075

  • Product Model
    Paper Wiper
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Width(mm)
    White
  • Depth Dimensions(mm)
    380×330mm
  • Number of Sheets Per Case
    Pulp
  • Packing Form
    Bundle
  • Ply
    6
  • 1 Bundle (40 Sheets)
Part Number
61075
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS

฿ 3,551.00

PAPER CLOTHS SHEET TYPE 1 Pack(s)

960 Pieces Per Package

1 Day(s) 10 1 Bundle (40 Sheets)

Basic Specifications

  • Product Model
    Paper Wiper
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Width(mm)
    White
  • Depth Dimensions(mm)
    380×330mm
  • Number of Sheets Per Case
    Pulp
  • Packing Form
    Bundle
  • Ply
    6
  • 1 Bundle (40 Sheets)

Product Description

Paper towels for industrial use that have been made even stronger than the standard type.
[Features]
· Regular sized absorbent paper towels with 6 layers. The sheets are evenly sized for waste-free use.
· White Kim Towels for use in areas where an emphasis is placed on hygiene. Held together with a paper band.
· Pinhole embossed. Does not contain adhesive.
· Has undergone food sanitation testing.
· Does not use fluorescent dye, so is safe to use.
[Applications]
· Great for wiping up large quantities of water or oil in research facilities, electronics factories, cosmetics factories, general factories, etc.

Specifications of 61075

  • Product Model
    Paper Wiper
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Width(mm)
    White
  • Depth Dimensions(mm)
    380×330mm
  • Number of Sheets Per Case
    Pulp
  • Packing Form
    Bundle
  • Ply
    6
  • 1 Bundle (40 Sheets)
Part Number
61075
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS

฿ 3,551.00

PAPER CLOTHS SHEET TYPE 1 Pack(s)

960 Pieces Per Package

1 Day(s) 10 1 Bundle (40 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1