(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
A solid end mill for maximum productivity with all types of work material and machining processes
The double-fluted shape ensures both rigidity and the effective handling of cutting chips
For end milling of all types of work material
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 4,529.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 6 | 13 | 6 | 57 | ||
฿ 6,053.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 8 | 19 | 8 | 63 | ||
฿ 8,988.02 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 10 | 22 | 10 | 72 | ||
฿ 10,366.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 12 | 26 | 12 | 83 | ||
฿ 13,241.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 14 | 26 | 14 | 83 | ||
฿ 17,672.76 | SDV INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 16 | 32 | 16 | 92 | ||
฿ 25,845.00 | INDEXABLE TOOLS | 1 Piece(s) | 5 Day(s) | 20 | 38 | 20 | 104 | ||
฿ 4,208.59 | MILLING | 1 Piece(s) | 13 Day(s) | 6 | 13 | 6 | 57 |
Loading...
work material | general steel / Stainless Steel / Cast Iron / Titanium | Number of flutes(sheet) | 4 | Machining Application | Plane |
---|---|---|---|---|---|
Torsion Angle (θ) | Powerful Torsion (45°-60°) | Torsion Angle Details(°) | -50 | Blade diameter tolerance | h10 / h9 |
Shank diameter tolerance | h6 |
How can we improve?
How can we improve?