1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

End Mill For Roughing & Semi-Finishing (Center Cut / Double Fluted) Hardness: 43 ≦ HRC ≦ 63

End Mill For Roughing & Semi-Finishing (Center Cut / Double Fluted) Hardness: 43 ≦ HRC ≦ 63
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,395.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A solid end mill for maximum productivity with all types of work material and machining processes
The double-fluted shape ensures both rigidity and the effective handling of cutting chips
For end milling of all types of work material

Part Number
R216.23-02050BAK70H-1620
R216.23-03050BAK08H-1620
R216.23-04050CAK11H-1620
R216.23-05050CAK13H-1620
R216.24-06050CAK13H-1620
R216.24-08050EAK19H-1620
R216.24-10050EAK22H-1620
R216.24-12050GAK26H-1620
R216.24-14050GAK26H-1620
R216.24-16050IAK32H-1620
R216.24-20050IAK38H-1620
R216.33-02050-AK70H-1620
R216.33-03050-AK08H-1620
R216.33-04050-AK11H-1620
R216.33-05050-AK13H-1620
R216.34-08050-AK19H-1620
R216.34-10050-AK22H-1620
R216.34-12050-AK26H-1620
R216.34-14050-AK26H-1620
R216.34-16050-AK32H-1620
R216.34-20050-AK38H-1620
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
work material Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Corner Radius (rε)
(mm)
Twist
(mm²)
Dimension ch₁
(mm)
Dimensions bn
(mm)
core thickness
(TW)
Other Processing Applications Drilling Shank length End Mill Design Shank Type Rotation Direction Coolant Specifications

฿ 4,519.00

SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC55[○] / High Hardness Steel-HRC60[○] / High Hardness Steel-HRC65[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○]736570.55.6-->75Pocket machining, ramping, axial direction / plunge millingDrilling toolK-typeSquare with rounded cornersCylindrical shank (with head)Right-handedExternal lubricationCenter cut / Double flute / Hardness of at least 43 HRC and no more than 63 HRC

฿ 4,787.82

SDV SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 3general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC55[○] / High Hardness Steel-HRC60[○] / High Hardness Steel-HRC65[○]836570.58-->75Pocket machining, ramping, axial direction / plunge millingDrilling toolK-typeSquare with rounded cornersCylindrical shank (with head)Right-handedExternal lubricationCenter cut / Double flute / Hardness of at least 43 HRC and no more than 63 HRC

฿ 5,555.73

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 4general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC55[○] / High Hardness Steel-HRC60[○] / High Hardness Steel-HRC65[○]113657111.2-->75 Pocket Milling, Ramping, Axial Direction / Plunge MillingDrilling ToolK TypeCorner Rounded SquareCylinder Shank (With Neck)Right HandedExternal LubricationCenter Cut / Double Flute / Hardness: 43 HRC or More, 63 HRC or Less

฿ 5,555.73

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 5general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC55[○] / High Hardness Steel-HRC60[○] / High Hardness Steel-HRC65[○]133657114-->75 Pocket Milling, Ramping, Axial Direction / Plunge MillingDrilling ToolK TypeCorner Rounded SquareCylinder Shank (With Neck)Right HandedExternal LubricationCenter Cut / Double Flute / Hardness: 43 HRC or More, 63 HRC or Less

฿ 5,555.73

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 6general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC55[○] / High Hardness Steel-HRC60[○] / High Hardness Steel-HRC65[○]134665116-->75 Pocket Milling, Ramping, Axial Direction / Plunge MillingDrilling ToolK TypeCorner Rounded SquareCylinder Shank (With Neck)Right HandedExternal LubricationCenter Cut / Double Flute / Hardness: 43 HRC or More, 63 HRC or Less

฿ 7,375.88

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 8general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC55[○] / High Hardness Steel-HRC60[○] / High Hardness Steel-HRC65[○]194880222.4-->75 Pocket Milling, Ramping, Axial Direction / Plunge MillingDrilling ToolK TypeCorner Rounded SquareCylinder Shank (With Neck)Right HandedExternal LubricationCenter Cut / Double Flute / Hardness: 43 HRC or More, 63 HRC or Less

฿ 9,743.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 10general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC55[○] / High Hardness Steel-HRC60[○] / High Hardness Steel-HRC65[○]22410100228-->75 Pocket Milling, Ramping, Axial Direction / Plunge MillingDrilling ToolK TypeCorner Rounded SquareCylinder Shank (With Neck)Right HandedExternal LubricationCenter Cut / Double Flute / Hardness: 43 HRC or More, 63 HRC or Less

฿ 12,628.33

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 12general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC55[○] / High Hardness Steel-HRC60[○] / High Hardness Steel-HRC65[○]26412100335.5-->75Pocket machining, ramping, axial direction / plunge millingDrilling toolK-typeSquare with rounded cornersCylindrical shank (with head)Right-handedExternal lubricationCenter cut / Double flute / Hardness of at least 43 HRC and no more than 63 HRC

฿ 15,206.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 14general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC55[○] / High Hardness Steel-HRC60[○] / High Hardness Steel-HRC65[○]26414104340.00-->75 Pocket Milling, Ramping, Axial Direction / Plunge MillingDrilling ToolK TypeCorner Rounded SquareCylinder Shank (With Neck)Right HandedExternal LubricationCenter Cut / Double Flute / Hardness: 43 HRC or More, 63 HRC or Less

฿ 20,300.86

SDV SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 16general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC55[○] / High Hardness Steel-HRC60[○] / High Hardness Steel-HRC65[○]32416115445-->75Pocket machining, ramping, axial direction / plunge millingDrilling toolK-typeSquare with rounded cornersCylindrical shank (with head)Right-handedExternal lubricationCenter cut / Double flute / Hardness of at least 43 HRC and no more than 63 HRC

฿ 29,727.00

SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 20general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC55[○] / High Hardness Steel-HRC60[○] / High Hardness Steel-HRC65[○]38420125456-->75Pocket machining, ramping, axial direction / plunge millingDrilling toolK-typeSquare with or without chamferCylindrical shank (with head)Right-handedExternal lubricationCenter cut / Double flute / Hardness of at least 43 HRC and no more than 63 HRC

฿ 4,395.91

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 2general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC55[○] / High Hardness Steel-HRC60[○] / High Hardness Steel-HRC65[○]73657-5.6-0.25>75 Pocket Milling, Ramping, Axial Direction / Plunge MillingDrilling ToolK TypeSquare with or without ChamferCylinder Shank (With Neck)Right HandedExternal LubricationCenter Cut / Double Flute / Hardness: 43 HRC or More, 63 HRC or Less

฿ 4,395.91

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 3general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC55[○] / High Hardness Steel-HRC60[○] / High Hardness Steel-HRC65[○]83657-8-0.25>75 Pocket Milling, Ramping, Axial Direction / Plunge MillingDrilling ToolK TypeSquare with or without ChamferCylinder Shank (With Neck)Right HandedExternal LubricationCenter Cut / Double Flute / Hardness: 43 HRC or More, 63 HRC or Less

฿ 5,051.41

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 4general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC55[○] / High Hardness Steel-HRC60[○] / High Hardness Steel-HRC65[○]113657-11.20.10.25>75 Pocket Milling, Ramping, Axial Direction / Plunge MillingDrilling ToolK TypeSquare with or without ChamferCylinder Shank (With Neck)Right HandedExternal LubricationCenter Cut / Double Flute / Hardness: 43 HRC or More, 63 HRC or Less

฿ 5,051.41

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 5general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC55[○] / High Hardness Steel-HRC60[○] / High Hardness Steel-HRC65[○]133657-140.10.25>75 Pocket Milling, Ramping, Axial Direction / Plunge MillingDrilling ToolK TypeSquare with or without ChamferCylinder Shank (With Neck)Right HandedExternal LubricationCenter Cut / Double Flute / Hardness: 43 HRC or More, 63 HRC or Less

฿ 6,699.83

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 8general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC55[○] / High Hardness Steel-HRC60[○] / High Hardness Steel-HRC65[○]194880-22.40.10.25>75 Pocket Milling, Ramping, Axial Direction / Plunge MillingDrilling ToolK TypeSquare with or without ChamferCylinder Shank (With Neck)Right HandedExternal LubricationCenter Cut / Double Flute / Hardness: 43 HRC or More, 63 HRC or Less

฿ 9,404.06

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 10general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC55[○] / High Hardness Steel-HRC60[○] / High Hardness Steel-HRC65[○]22410100-280.10.25>75 Pocket Milling, Ramping, Axial Direction / Plunge MillingDrilling ToolK TypeSquare with or without ChamferCylinder Shank (With Neck)Right HandedExternal LubricationCenter Cut / Double Flute / Hardness: 43 HRC or More, 63 HRC or Less

฿ 10,797.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 12general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC55[○] / High Hardness Steel-HRC60[○] / High Hardness Steel-HRC65[○]26412100-35.50.10.25>75 Pocket Milling, Ramping, Axial Direction / Plunge MillingDrilling ToolK TypeSquare with or without ChamferCylinder Shank (With Neck)Right HandedExternal LubricationCenter Cut / Double Flute / Hardness: 43 HRC or More, 63 HRC or Less

฿ 13,816.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 14general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC55[○] / High Hardness Steel-HRC60[○] / High Hardness Steel-HRC65[○]26414104-40.000.150.35>75 Pocket Milling, Ramping, Axial Direction / Plunge MillingDrilling ToolK TypeSquare with or without ChamferCylinder Shank (With Neck)Right HandedExternal LubricationCenter Cut / Double Flute / Hardness: 43 HRC or More, 63 HRC or Less

฿ 17,459.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 16general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC55[○] / High Hardness Steel-HRC60[○] / High Hardness Steel-HRC65[○]32416115-450.150.35>75 Pocket Milling, Ramping, Axial Direction / Plunge MillingDrilling ToolK TypeSquare with or without ChamferCylinder Shank (With Neck)Right HandedExternal LubricationCenter Cut / Double Flute / Hardness: 43 HRC or More, 63 HRC or Less

฿ 26,995.00

INDEXABLE TOOLS 1 Piece(s) 5 Day(s) 20general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC55[○] / High Hardness Steel-HRC60[○] / High Hardness Steel-HRC65[○]38420125-560.150.35>75 Pocket Milling, Ramping, Axial Direction / Plunge MillingDrilling ToolK TypeSquare with or without ChamferCylinder Shank (With Neck)Right HandedExternal LubricationCenter Cut / Double Flute / Hardness: 43 HRC or More, 63 HRC or Less

Loading...

  1. 1

Basic Information

Type Square Coating PVD Machining Application Plane
Torsion Angle (θ) Powerful Torsion (45°-60°) Torsion Angle Details(°) -50 Blade diameter tolerance h8
Shank diameter tolerance h6 Material type GC1620 Blade Straight
Rake angle γ(°) <-3