(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Cutting Saw K-128 (Blade Replacement K-129S-1)【1-10 Pieces Per Package】

Metal Cutting Saw K-128 (Blade Replacement K-129S-1)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 397.31 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
K-128
K-129S-1
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Product Type Product Specifications Overall Length
(mm)
Details Type Compatible Saw Blade
(mm)
Weight
(g)
Number of flutes

฿ 728.65

SAWS 1 Piece(s) - 12 Day(s) Single blade saw Replacement Blade Type 300 to 399 - 250 215 -

฿ 397.31

SAWS 1 Pack(s)

10 Pieces Per Package

20 Day(s) - - 200 to 299 Replacement Blade - - 32 Threads/Inch

Product Description

Hacksaw made of aluminum diecast.
[Features]
· Lightweight.
· Made of die-cast aluminum.
[Applications]
· Useful for metal cutting.

Part Number
K-128
K-129S-1
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Product Type Product Specifications Overall Length
(mm)
Details Type Compatible Saw Blade
(mm)
Weight
(g)
Number of flutes

฿ 728.65

SAWS 1 Piece(s) - 12 Day(s) Single blade saw Replacement Blade Type 300 to 399 - 250 215 -

฿ 397.31

SAWS 1 Pack(s)

10 Pieces Per Package

20 Day(s) - - 200 to 299 Replacement Blade - - 32 Threads/Inch

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1