(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Office chair without backrest.
[Features]
· Adopts low rebound urethane for the core for excellent cushioning properties that make for comfortable sitting.
· A work chair upholstered with urethane to provide durability and volume, making it optimal for long hours of work.
· The product is not easily soiled when used at work sites and cleaning is easy even when soiled, as anti-fouling leather is adopted as the upholstery fabric.
· Adopts a large seat surface to wrap generously around the body, reducing foot compression at the end of the seat even during extended periods of work.
Product Type | Work chair | Seat width x seat height(mm) | 376X470~640 | Specifications | Finished product |
---|---|---|---|---|---|
Caster | With casters | Color | Black | Trusco Code | 352-5937 |
Mass(g) | 5500 | Comes with a seat elevation mechanism | Gas Adjustment Type | Seat Material | Low Rebound Urethane, Slab Urethane |
Leg Material | Steel (Powder Coating Finish), Rubber Caster | Amount Of Content | 1 Leg |
Please check the type/dimensions/specifications of the part TTL-6LGC in the Work Chair with Casters TTL-6LGC series.
How can we improve?
How can we improve?