Vacuum Pick-Up Tool P-835

Caution
Product Description
Pick-up type tweezers with an electric pump.
[Features]
· Picks up the targeted object using an electric pump, allowing a smooth operation.
· Capable of picking up an object of up to 150 g.
· Compact main body with a quiet operation noise (of 45 dB or lower).
[Applications]
· Ideal for a variety of work.
P-835 Vacuum Pick-Up Tool External Diagram And Dimension Table

P-835 Vacuum pick-up tool
| Rated voltage | 12 V DC (AC adapter included) | |
|---|---|---|
| Power consumption | 3.5 W | |
| Max. attainable vacuum | -40 kPa or more | |
| External dimensions | Station | 61 (W) × 47 (H) × 96 (D) mm |
| Probe | 14 mmø (Maximum) × 136 mm | |
| Weight | Station | 290 g |
| Probe | 10 g | |
| ESD Control Value | Ground resistance: Rg<1 × 1012Ω | |
- Power cord: 1.6 m
- Air hose: 1 m
Features

New valve structure releases the object by pinching the grip

Tip Parts
(Using a fine nozzle)

Round objects (Using a fine nozzle)

IC

Lens

Batteries
Specifications
| Pad size | Pad Diameter mmø | Pick-up Ability g |
|---|---|---|
| S | 3.5 | 8 |
| M | 6.5 | 70 |
| L | 9.5 | 150 |
Includes 3 types of pads (S, M, L), and nozzles (straight, curved, fine)
- *With straight nozzle and L-size pad installed
| Nozzle Shape | Tip Size mm | Pick-up Ability g |
|---|---|---|
| Straight/Bent Type | 1.8 × 1.3ø | Depends On Pad Size |
| Fine type | 0.9 × 0.25ø | Extremely Small Components Weighing 1 G Or Less |

Accessories

Dimensional Drawing