(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly | Number of threads (for threading) | Theoretical screw height HA (mm) | Difference in Screw Height HB (mm) | Dimension Z (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,123.92 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | 14TPI | 1.13 | 0.11 | 1.05 | ||
฿ 1,123.92 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | 16TPI | 1.00 | 0.09 | 1.0 | ||
฿ 1,123.92 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | 18TPI | 0.89 | 0.08 | 1.0 | ||
฿ 1,081.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | 20TPI | 0.8 | 0.07 | 0.9 | ||
฿ 1,081.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | 24TPI | 0.67 | 0.06 | 0.85 | ||
฿ 1,081.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | 28TPI | 0.58 | 0.05 | 0.8 | ||
฿ 1,081.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | Left-hand | 32TPI | 0.50 | 0.04 | 0.6 | ||
฿ 1,123.92 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | 14TPI | 1.13 | 0.11 | 1.05 | ||
฿ 1,123.92 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | 24TPI | 0.67 | 0.06 | 0.85 | ||
฿ 1,123.92 | SDV MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | 28TPI | 0.58 | 0.05 | 0.8 | ||
฿ 1,081.00 | MILLING CHIP | 10 Piece(s) | 6 Day(s) | Right-hand | 32TPI | 0.50 | 0.04 | 0.6 |
Loading...
Shape | T (Triangle) | Application | Threading | Available corners | 3 |
---|---|---|---|---|---|
work material | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | Breaker Use | Finish | O.D./ I.D. (For Threading) | Internal Diameter |
Screw Types (for threading) | unified 60° | s (Chip Thickness)(mm) | 3.17 | Tip Size | 11 |
Diameter of Inscribed Circle iC | 0.25 | Material type | GC1020 | Fixing hole diameter d1(mm) | 2.8 |
Dimension X(mm) | 0.68 |
How can we improve?
How can we improve?