(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
By combining with surface resistance meter, it is possible to measure resistance value of anti-static footwear.
F-101:Electrode
Quantity | 2 pcs |
---|---|
External dimensions | 79mmφ×110mm Conductive pad 63.5mmφ |
Resistance ※ | 400Ω以下 |
Weight | 2.3kg(1pc) |
※ Resistance between cord jack and conductive pad
F-102:Electrode
Footwear electrodes
External dimensions | 300(W)×19(H)×300(D)mm |
---|---|
Weight | 1.3kg |
Part Number |
---|
F-101 |
F-102 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) | Depth (mm) | Height (mm) | Details Type | Mass (g) | Features | Accessory | Specifications | Size (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,449.89 | HZN MESUREMENT TOOL | 1 Piece(s) | 20 Day(s) | - | - | - | Electrode (2.3 kg) | 2300 | Electrode for measuring values corresponding to the Electrostatic discharge standard (RCJS, JIS, IEC, ANSI) | - | Features electrodes dedicated to measuring surface resistance and ground resistance in accordance with standards. | 79φ×110 | ||
฿ 3,970.00 | HZN MESUREMENT TOOL | 1 Piece(s) | 14 Day(s) | 300 | 19 | 300 | Electrode (For wearing) | 1300 | Electrode for measuring clog resistance corresponding to the Electrostatic discharge standard (RCJS, IEC) | Extension Cord | It is possible to measure the resistance value of static electricity-resistance footwear by combining with the F-100. | - |
Loading...
Product Type | Other Accessory |
---|
How can we improve?
How can we improve?